2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SCM-00-25B-25-P40-HP1

Expand Table
EN
1/5
Type
TYPE
Mounting style
MS
Bore size
BORE [mm]
Cushion
CUS
Stroke length
STROKE [mm]
Option switch rail
OPTRAIL
Option piston rod material
OPTPRM
Accessory
ACC1
Position of stroke
POS [mm]
Infotext
INFOTEXT
A [mm]
B [mm]
C [mm]
CA+STROKE
CAPLUS [mm]
CA [mm]
CD [mm]
CE [mm]
CF [mm]
CG [mm]
1
2
3
4
SCM
00: Basic type
20
B: Both sides air cushioned
25
None
None
None
0
Dimensions
18
13
15.5
-
-
-
-
-
-
SCM
00: Basic type
25
B: Both sides air cushioned
25
None
None
None
0
Dimensions
22
17
19.5
-
-
-
-
-
-
SCM
00: Basic type
32
B: Both sides air cushioned
25
None
None
None
0
Dimensions
22
17
19.5
-
-
-
-
-
-
SCM
00: Basic type
40
B: Both sides air cushioned
25
None
None
None
0
Dimensions
30
22
27.0
-
-
-
-
-
-
Show compressed display (4 configurable products)

Classifications

CNS

CNSERPBASE Object Properties