2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RCP4-GRLW-I-42P-28-180-P3-P

Expand Table
1/5
Order number
CNSORDERNO
Encoder Type
ENTYPE
Motor Type
MT
Gear Ratio
GR [mm]
Stroke
S [°]
Controller
CNTRL
Cable Type
CTYPE
Cable Length
LTC
Option : Actuator cable
OAC [mm]
Option : Reversed-home specification
ORS
Lever Angle
POS [°]
1
RCP4-GRLW-I-42P-28-180-P3-P
Incremental
42P
1/28
180
P3
Standard cable : Standard length
1
No
No
0
Show compressed display (1 configurable product)
Latest change13.04.2026 02:42:50

Classifications

CNS

CNSERPBASE Object Properties
Type CodeRCP4-GRLW-I-42P-28-180-P3-P
Compare multiple parts
Add at least 2 products with