2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EC-GDB3L-10-1-0

Expand Table
1/5
Order number
CNSORDERNO
Type
TYPE
Lead of Ball Screw
LBS [mm]
Stroke
S [mm]
Actuator cable length
CTYPE1 [m]
Power supply / I/O cable type
CTYPE2
Power supply / I/O cable length
LTC2
Option: RCON-EC connection specifications
OPTACR
Option : Brake
OPTB
Option : Cable direction
OPTCD
Option: 3 position mode specification
OPT3PS
Option : Reversed home specification
OPTREV
Option : PNP
OPTPNP
Option : Power supply 2 system specification
OPTPS
Option : Wireless communication
OPTWL
Position of rod
POS [mm]
1
EC-GDB3L-10-1-0
GDB3
2
10
1
No cable
0
No
No
No
No
No
No
No
No
0
Show compressed display (1 configurable product)
Latest change13.03.2025 00:32:10
Unit

Classifications

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with