Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
IAI
ELECYLINDER
Slider type
Small
EC-SL3
IAI
ELECYLINDER
Slider type
Small
EC-SL3
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
EC-SL3L-50-1-0
Vertical Mode
Expand Table
Reset filters
EN
1/5
Order number
CNSORDERNO
Type
TYPE
Lead of Ball Screw
LBS [mm]
Stroke
S [mm]
Actuator cable length
CTYPE1 [m]
Power supply / I/O cable type
CTYPE2
Power supply / I/O cable length
LTC2
Option: RCON-EC connection specifications
OPTACR
Option : Brake
OPTB
Option : Cable direction
OPTCD
Option: 3 position mode specification
OPT3PS
Option : Reversed home specification
OPTREV
Option : PNP
OPTPNP
Option : Power supply 2 system specification
OPTPS
Option : Wireless communication
OPTWL
Position of slider
POS [mm]
1
EC-SL3L-50-1-0
SL3
2
50
1
No cable
0
No
No
No
No
No
No
No
No
0
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
IAI
- EC-SL3
Latest change
08.04.2026 05:49:13
Unit
Keywords
ELECYLINDER
Slider type
Classifications
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Upload geometry
Add one more to start
Compare (0/4)