2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EC-S6L-50-1

Expand Table
EN
1/5
Order number
CNSORDERNO
Type
TYPE
Lead of Ball Screw
LBS
Stroke
S
Cable Type
CTYPE
Cable lenght
LTC
Option: RCON-EC connection specifications
OPTACR
Option : Brake
OPTB
Option: Mounting parts
OPTMP
Option : Specified grease application specification
OPTGRT
Option: 3 position mode specification
OPT3PS
Option : Home reverse Motor Spec
OPTREV
Option: PNP
OPTPNP
Option: Slider roller specifications
OPTRTS
Option : Power supply 2 system specification
OPTPS
Option: Double slider specifications
OPTNOS
1
EC-S6L-50-1
S6
3
50
Standard cable : Standard length
1
No
No
No
No
No
No
No
No
No
-
Show compressed display (1 configurable product)
Latest change22.09.2025 00:28:41
Unit

Classifications

CNS

CNSERPBASE Object Properties