Text
Frame angle
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
Catalogs: 85
3770
Rockwell Automation
(951)
The Steel Network
(511)
Hub City
(202)
Yiheda 3D Electronic Gallery
(199)
Hettich
(180)
Andreu
(167)
Elcom
(160)
Misumi
(129)
Not found? Request catalog
Keywords: 650
3693
Enrichments
73
Functionalities
3
Delivery countries/regions
73
Units
3770
File types
3756
Categories
119
Classifications
119
Certificates
79
Filter
Frame angle
The frame angle is an angle that lies between two perpendicular lines placed at the corners of a rectangular frame.
Keywords
Frame angle
HFHL
Aluminum Frames Angles
1
LPFPC40
Economy European standard Sheet Metal Brackets for Aluminum F...
1
picture frame angles
picture frame angles
1
Frame top mounting clip, angled version with captive hex screw
Accessories for ...
1
Frame corner connector 20 x 40 (Set)
1
Frame Corner Connector 22,5 x 45 (Set)
1
Frame Corner Connector Plate
2
HFBL30A5, HFBLY30A5
Reinforced Frame Bracket 5 Series -Right angle30・60°-
6
HFBL45A5, HFBLY45A5
Reinforced Frame Bracket 5 Series -Right angle-
9
GFBL30A6, HFBL30A6, HFBLY30A6
Reinforced Frame Bracket 6 Series -Right a...
3
HBLPF8, HBLPFS8
Free Angle Brackets For Aluminum Frame -8 Series-
1
GFBL45A8-4040, HFBL45A8-4040, HFBLY45A8-4040, GFBL45...
2
GFBL30A8-4040, GFBL30A8-4080, HFBL30A8-4040, HFBL30...
2
GFBL30A8-4545, GFBL30A8-4590, GFBL30A8-5050, GFBL30...
4
GFBL45A8-4545, GFBL45A8-4590, GFBL45A8-5050, GFBL45...
4
GFBL45A6, HFBL45A6, HFBLY45A6
Reinforced Frame Bracket 6 Series -Right a...
6
HBLTBA
Free Angle Brackets Connection of Two Frame Side Faces
3
HFBL45A10_10_6060, HFBL45A10_10_60120, GFBL45A10_10_6060, GFBL4...
2
HFBL45A10_12_6060, HFBL45A10_12_60120, GFBL45A10_12_6060, GFBL4...
2
HBLPF6, HBLPFS6
Free Angle Brackets For Aluminum Frame -6 Series-
1
27879-10
Hinges, steel, in-frame opening angle 110°
2
XAF48_49
Angle Handle¡¤Built-In Type¡¤Inclined Pull Type
2
XAF21_46
Angle Handle¡¤Built-In Type¡¤Inclined Pull Type With Washer
6
K1519
Hinges, steel, in-frame opening angle 110°
2
Cover Cap for Frame Corner Connector 18 x 32
1
Frame IC_Nation IC Corner Window
1
K1519
Hinges, steel, in-frame opening angle 110°
2
Frame profile corner connector set 8 40x20
1
Mounting frame, 482.6 mm (19˝)
for TS, TS IT
12
lbl8080_6
Economy European standard Squeeze Brackets for Slo...
1
lbl7070_6
Economy European standard Squeeze Brackets for Slo...
1
lbl7070_8
Economy European standard Squeeze Brackets for Slo...
1
lbl8080_8
Economy European standard Squeeze Brackets for Slo...
1
Mounting frame, 482.6 mm (19'') (NA)
for TS, FR(i), CS basic and modular enclos...
1
Mounting frame, 482.6 mm (19'')
for TS, FR(i), CS basic and modular enclosures
6
Take-Up Frames - TP Top Angle Protected Screw
Take-Up Frames
18
Angle locking bracket 8 80x40
1
Angle 45 for groove B10
1
Angle 80 for groove B10
1
Angle 2040 for groove B6
1
Angle 90 for groove B10
1
Angle 20 for groove B6
1
Angle 30 for groove B8
1
Angle 3060 for groove B8
1
Angle 40 for groove B10
1
Angle 4080 for groove B10
1
Angle 4590 for groove B10
1
Angle 60 for groove B10
1
Right Angle Right Angle AC Gearmotors
9
Right Angle Washguard AC Gearmotors
5