Catalogs: 30
16 591
Not found? Request catalog
Keywords: 232
16 591
Enrichments
5086
Functionalities
28
Delivery countries/regions
90
Units
16 585
File types
14 541
Categories
12 894
Classifications
12 894
Standards
1
Filter
Plug-in flange
The mating flange is a flat, round connector that is attached to the bottom of one device or appliance and can be inserted into a corresponding recess or depression on the top of another device or appliance. This connector is often used to connect two devices or appliances together, with the top of one device in contact with the bottom of the other.