Create a simple sketch to find similar parts

Create a simple sketch to find similar parts


Regulators are devices that maintain parameters such as pressure, temperature, voltage, or speed within defined limits, ensuring system efficiency and stability. These devices are used in industrial applications like pneumatic and hydraulic systems, manufacturing processes, and electrical devices, where precise control is required. Regulators must comply with industry standards such as DIN 24301, ISO 8573, IEC 61010, and EN 60730, depending on the application. Well-known manufacturers like Festo, Wilo and Riegler, along with other leading manufacturers, offer their 3D CAD models on 3Dfindit, including pressure regulators and temperature controllers.