Catalogs: 112
8424
Not found? Request catalog
Keywords: 853
8408
Enrichments
3964
Functionalities
64
Delivery countries/regions
172
Units
8365
File types
8311
Categories
927
Classifications
927
Standards
2
Certificates
635
Filter
Screw kit
A bolt kit is a set of bolts, nuts and washers used together to connect two or more components. The bolts in a bolt kit are usually all the same length and have the same thread size, so they fit into the same nuts. Bolt kits are commonly used in the design and construction of furniture, appliances and other structures.