Catalogs: 73
5765
Not found? Request catalog
Keywords: 508
5627
Enrichments
447
Functionalities
135
Delivery countries/regions
17
Units
5765
File types
5733
Categories
2468
Classifications
2468
Standards
110
Certificates
2534
Filter
Square socket
The square bushing is a mechanical component that is usually made of metal. It is used to connect two metallic components and is often used in the mechanical engineering and automotive industries. The square bushing consists of a square body, each side of which has a hole. As a rule, the holes are sized to accommodate the exact diameters of the components to be connected. The square bushing is usually fastened with screws or rivets.