Catalogs: 1
9
Not found? Request catalog
Keywords: 17
9
Units
9
File types
9
Riegler
Art. No. (ARTNR)
9
DN
6
For hose I.D. (SI)
6
Height (H)
6
Length (L)
6
Connection (A)
3
Safety collar (SB)
3
Filter
Swivel claw
The swivel claw is a component that is usually attached to a lever or crank and enables the rotation of a shaft or wheel. The swivel claw consists of a housing in which a swivel arm is located, which is mounted on a bearing. The swivel arm is connected to a shaft or wheel, so that turning the swivel claw also turns the shaft or wheel.