Text
信纯紧固件
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
Catalogs: 1
953
Chinese Manufacturers
(953)
Not found? Request catalog
Keywords: 2
953
Units
953
File types
953
Chinese Manufacturers
P
953
bolt standard
(D)
953
max
(K)
927
LMAX
918
LMIN
918
nominal
(L)
918
max
(R)
564
max
(X)
559
Before knurling
(DK)
553
DKMIN
553
max
(DK1)
544
min
(B)
544
DKMAX
553
ZH1MAX
428
ZH1MIN
428
ZH2MAX
428
ZH2MIN
428
ZM1
428
ZM2
428
depth
(ZH2)
428
NO
116
Thread specification
(GUIGE)
35
Show all variable facets
Filter
GB 5790-86 A
Hexagon flange bolts-Heavg series-Product grade B
73
GB 5790-86 B
Hexagon flange bolts-Heavg series-Product grade B
73
GH 5789-86 B
Hexagon flange bolts-heavy series-Product grade B
114
GB/T 819.2-1997-Z1
Cross recessed countersunk flat head screws(commo...
107
GB/T 819.2-1997-Z2
Cross recessed countersunk flat head screws(commo...
107
GB/T 819.2-1997-H2
Cross recessed countersunk flat head screws(commo...
107
GH 5789-86 A
Hexagon flange bolts-heavy series-Product grade B
114
GB804-88
Hexagon nuts with rasied face
11
GB805-88
Tight nuts
15
GB806-88
Knurled nut with collar
9
GB/T 819.1-2000-Z
Countersunk flat head screws(common head style)with ...
116
GB/T 819.2-1997-H1
Cross recessed countersunk flat head screws(commo...
107