Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Palablras clave: 6
288
Unidades
288
Tipos de archivo
288
Azolgas
Nitrocyl Article No
(NITROCYLARTNO)
288
Max. Stroke
(HUBMAX)
288
Flanges
(FL)
288
Connection systems
(CONSYS)
281
Compression Rate
(CR)
288
Initial Force
(150 bar) (IF)
288
Initial Intermediate Forces
(150 bar) (IIF)
288
Final Force
(150 bar) (FF)
288
Dynamic stroke
(HUB)
288
Body diameter
(B)
288
Safety Stroke
(Q)
288
Cylinder length
(L)
288
Ø Rod
(AK)
288
VMAX
(VM)
288
Masa
(CNSMASSEXACT)
288
Vol
(V)
288
Max. pressure
(FD)
288
Filling thread
(BAG)
288
Adapter filling connection
(ABA)
288
Product name
(PB)
288
Series
(SERIEN)
288
Filtro
Azolgas Catálogo CAD
HEAVY DUTY
Here you will find the CAD models of Azolgas from the areas of
CD, CM, GN
Add folder search
Preferred catalog language
ES
Filtro de catálogos
All delivery countries/regions
All markets
...
Azolgas
RESORTES DE GAS
HEAVY DUTY
Azolgas
RESORTES DE GAS
HEAVY DUTY
CD
CM
GN
Palablras clave
GAS
RESORTES
CM
CD
GN
Branches:
España
Vitoria 01015
Azolgas S.L.
Headquarters Spain
Landalucía 7
Vitoria
+34 945 290 010
+34 945 290 381
azolgas@azolgas.com
www.azolgas.com