Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Palablras clave: 5
69
Unidades
69
Tipos de archivo
69
Azolgas
Nitrocyl Article No
(NITROCYLARTNO)
69
Max. Stroke
(HUBMAX)
69
Flanges
(FL)
69
Compression Rate
(CR)
69
Initial Force
(150 bar) (IF)
69
Initial Intermediate Forces
(150 bar) (IIF)
69
Final Force
(150 bar) (FF)
29
Dynamic stroke
(HUB)
69
Body diameter
(B)
69
Safety Stroke
(Q)
69
Cylinder length
(L)
69
Ø Rod
(AK)
69
VMAX
(VM)
69
Masa
(CNSMASSEXACT)
69
Vol
(V)
69
Max. pressure
(FD)
69
Filling thread
(BAG)
69
Adapter filling connection
(ABA)
69
Product name
(PB)
69
Series
(SERIEN)
69
Filtro
Azolgas Catálogo CAD
THREADED
Here you will find the CAD models of Azolgas from the areas of
AS, ASP
Add folder search
Preferred catalog language
ES
Filtro de catálogos
All delivery countries/regions
All markets
...
Azolgas
RESORTES DE GAS
THREADED
Azolgas
RESORTES DE GAS
THREADED
AS
ASP
Palablras clave
GAS
RESORTES
ASP
Branches:
España
Vitoria 01015
Azolgas S.L.
Headquarters Spain
Landalucía 7
Vitoria
+34 945 290 010
+34 945 290 381
azolgas@azolgas.com
www.azolgas.com