Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Palablras clave: 10
86
Unidades
86
Tipos de archivo
86
Categorías
86
Normas
86
Bossard Catalog
BNNORM1
86
BNNORM2
86
BNNORM3
86
Material
(BNMAT)
86
Surface
(BNSURFACE)
86
Nominal diameter
(D)
86
Tolerance
(TOL)
86
Nominal length
(L)
86
Point height
(A)
86
Filtro
Bossard Catalog Catálogo CAD
BN 861 Taper pins unhardened, ground
Here you will find the CAD models of Bossard Catalog
Add folder search
Preferred catalog language
EN
Filtro de catálogos
All delivery countries/regions
All markets
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.40 Taper pins
BN 861 Taper pins unhardened, ground
Bossard Catalog
...
01.100.400.40 Taper pins
BN 861 Taper pins unhardened, ground
BN 861
Taper pins unhardened, ground (ISO 2339 A; ~DIN 1; ~VSM 12770 A)...
Branches:
España
Sant Cugat del Vallès (Barcelona) ES-08173
Bossard Spain S.A.
SC Trade Center Av. de les Corts Catalanes, 8
Sant Cugat del Vallès (Barcelona)
+34 93 561 28 90
+ 34 93 561 28 91
spain@bossard.com
https://www.bossard.com/es-es/