Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Palablras clave: 18
319
Unidades
319
Tipos de archivo
319
Categorías
319
Normas
319
Bossard Catalog
BNNORM1
319
BNNORM2
319
Material
(BNMAT)
319
Surface
(BNSURFACE)
269
Nominal diameter
(D)
284
Nominal length
(L)
295
Point height
(A)
295
Filtro
Bossard Catalog Catálogo CAD
01.100.400.40 Taper pins
Here you will find the CAD models of Bossard Catalog from the areas of
BN 685 Taper pins, A1, BN 859 Taper pins unhardened, machined, BN 861 Taper pins unhardened, ground, BN 863 Taper pins with thread constant threaded stem length, unhardened, ground, BN 864 Taper pins with thread constant taper length, unhardened, ground, BN 865 Taper pins with internal thread unhardened, ground
Add folder search
Preferred catalog language
EN
Filtro de catálogos
All delivery countries/regions
All markets
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.40 Taper pins
Bossard Catalog
...
01.100.400 Pins
01.100.400.40 Taper pins
BN 685 Taper pins, A1
BN 859 Taper pins unhardened, machined
BN 861 Taper pins unhardened, ground
BN 863 Taper pins with thread constant threaded stem length, unhardened, gr...
BN 864 Taper pins with thread constant taper length, unhardened, ground
BN 865 Taper pins with internal thread unhardened, ground