Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
Palablras clave: 1
171
Unidades
171
Tipos de archivo
171
Funken
Type
(TYP)
171
Weight
(CNSMASSEXACT)
171
Flow
(VS)
171
Pressure difference
(DD)
171
Safety type
(SA)
171
Number of poles
(PZ)
171
Sync. Rev. Range. at 50 Hz
(SD)
171
From 10 Hz
(SD1)
171
To 60 Hz
(SD2)
171
Engine power
(ML)
171
Rated current
(A) at 400V / 50Hz or 230V / 50Hz (NS)
171
Size
(BG)
171
Design type
(BA)
171
Housing positions
(ROT)
171
Specification
(ASTEXT)
171
Filtro
Funken Catálogo CAD
Radial fan
Here you will find the CAD models of Funken
Add folder search
Preferred catalog language
EN
Filtro de catálogos
All delivery countries/regions
All markets
...
Funken
Radial fan
Funken
Radial fan
Radial fan FRv 125
Radial fan
Radial fan FRv 125/140
Radial fan
Radial fan FRv 160
Radial fan
Radial fan FRv 160/180
Radial fan
Radial fan FRv 200
Radial fan
Radial fan FRv 200/225
Radial fan
Radial fan Frv 250
Radial fan
Radial fan FRv 250/280
Radial fan
Palablras clave
Radial fan
Branches:
Alemania
Hennef (Sieg) 53773
Funken Kunststoffanlagen GmbH
Meysstr.1
Hennef (Sieg)
+49 (0)2242 / 92 09 0
+49 (0)2242 / 92 09 11
funken@funken.dede
www.funken.de