Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Palablras clave: 104
926
Funcionalidades
15
Países/regiones de entrega
144
Unidades
926
Tipos de archivo
926
Categorías
465
Clasificaciones
465
Normas
1
Certificados
906
KIPP USA
Material (MATERIAL)
387
width (B)
357
diameter (D)
361
diameter (D1)
246
diameter (D2)
127
height (H)
617
Length (L)
679
distance (L1)
229
Approx. weight (GEW)
926
RoHS (ROHS)
869
EAN-Nr. Kipp (EAN)
926
End of life (EOL)
288
Standardlieferzeit (STDLZ)
841
Operating and maintenance instructions (WARTUNG)
824
Filtro
KIPP USA Catálogo CAD

KIPP USA Catálogo CAD

Quarter-turn locks, compression latchesHere you will find the CAD models of KIPP USA from the areas of Swivel lever, Accessories for swivel lever, Sealing profiles, Self-adhesive profiles
EN
Filtro de catálogos
All delivery countries/regions
All markets
Branches:
USA
Stevensville MI 49127
KIPP Inc.
Niederlassung
4305 N. Roosevelt Rd.
USStevensville
+1 269 932 1100
+1 269 932 1015