Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
Palablras clave: 57
4011
Unidades
4011
Tipos de archivo
4011
NBK (Nabeya Bi-tech Kaisha)
Diameter D (D)
3993
Thread (M)
3868
Height H (H)
3860
Filtro
NBK (Nabeya Bi-tech Kaisha) Catálogo CAD

NBK (Nabeya Bi-tech Kaisha) Catálogo CAD

KnobHere you will find the CAD models of NBK (Nabeya Bi-tech Kaisha) from the areas of CK/CKT - Cross Knob, ECK-IP - Indexing Plates for Control Knob, KA/KB - Plastic Five Lobe Knob, KAB - Aluminum Ball Knob, KAH - Aluminum Hand Knob, KBA/KBC - Plastic Ball Knob, KBM/KBF - Plastic Bar Knob, KCF - Clamp Knob, KCWFS / KCWMS - Stainless Steel Wing Knob, KDHMS/KDHFS - Stainless Steel Hand Knob, KDM/KDF - Dimple Knob, KDMS/KDFS - Dimple Knob, KDMS-SC-BK - Dimple Knob with Captive Mechanism, KEHMS - Stainless Steel Hand Knob, KEHS - Stainless Steel Hand Knob, KEM/KEF - Plastic Wing Knob, KF/KGC - Plastic Cross Knob, KGB - Gum Ball Knob, KGF - Plastic Six Lobe Knob, KGLF - Three Lobe Knob, KGLFS - Three Lobe Knob, KGLM - Three Lobe Knob, KGTF - Three Lobe Knob, KGTM - Three Lobe Knob, KGUF - Plastic Knob-Thin Type, KGWF-K/KGWF-M - Plastic Wing Knob, KGWM/KGWMS - Plastic Wing Knob, KIGMS - Plastic Miniature Knob with Ball Pin, KIGMS-SBP - Plastic Miniature Knob with Thrust Pad, KIGMS-SBPS - Plastic Miniature Knob with Thrust Pad, KIM/KIF - Plastic Miniature Knob, KIPMS - Plastic Miniature Knob with Pad, KJB - Star Knob, KJFA - Star Knob, KJFS- Stainless Steel Star Knob, KJM/KJF - Plastic Star Knob, KJMA - Star Knob, KJM-PF/KJF-PF - Plastic Star Knob, KJMS - Star Knob, KJRA - Star Knob, KJW/KJR - Star Knob, KJWM - Star Knob, KJW-PF/KJR-PF - Star Knob, KK/KKT - Six Lobe Knob, KKM/KKF - Plastic Miniature Knob, KLM/KLF - Long Dimple Knob, KLMS/KLFS - Long Dimple Knob, KMDFS-Stainless Steel Hand Knob, KMM/KMF - Mushroom Knob, KMPM/KMPF - Metal Pull Knob, KMPMS/KMPFS - Metal Pull Knob, KNM/KNF - Knurled Knob, KNML - Knurled Knob, KNML-SC - Knurled Knob with Captive Mechanism, KNMS-BK - Knurled Knob, KNM-SC - Knurled Knob, KNMS-SC - Knurled Knob with Captive Mechanism, KNWFS-A4 Stainless Steel Wing Knob, KNWMS/KNWFS - Stainless Steel Wing Knob, KNWMS-A4 Stainless Steel Wing Knob, KP - Plastic Eight Lobe Knob, KPM/KPF - Pure Touch Clamp Knob, KQC - Quick Clamp Knob, KRM/KRF/KRR - Dimple Knob, Large Type, KSB - Stainless Steel Ball Knob, KSCFS - Seven Lobe Knob with Loss Protection, KSCHM - Stainless Steel Hand Knob with Loss Protection, KSCMS - Seven Lobe Knob with Loss Protection, KSF - Seven Lobe Knob, KSFA - Seven Lobe Knob, KSFS - Stainless Steel Seven Lobe Knob, KSGMS - Seven Lobe Knob with Thrust Pad, KSH - Stainless Steel Hand Knob, KSKA - Metal Super Knob, KSM/KSF - Seven Lobe Knob, KSMA - Seven Lobe Knob, KSM-PF/KSF-PF - Seven Lobe Knob, KSMS - Seven Lobe Knob, KSNF - Metal Small Knob, KSP - Selflock Plastic Ball Knob, KSPMS - Seven Lobe Knob with Pad, KSQ - Quick Seven Lobe Knob, KSRA - Seven Lobe Knob, KST - Selflock Plastic Ball Knob, KTAF - T-Knob, KTCF - Torque Control Knob, KTCLF - Torque Control Knob - Three Lobe Type, KTCLM - Torque Control Knob - Three Lobe Type, KTCM - Torque Control Knob, KTEFS / KTERS - T - Knob, KTF/KTR - Seven Lobe Knob, KTF-PF - Seven Lobe Knob, KTFS-PF - Seven Lobe Knob, KTLFS - Three Lobe Knob, KTM - Seven Lobe Knob, KTPF - Plastic T-Knob, KTR-PF - Seven Lobe Knob, KUDM/KUDF - Plastic Mini Knob, KUDMS/KUDFS - Plastic Mini Knob, KUM/KUF - Knurled Knob, Flat Type, KUMS-BK - Knurled Knob, KUM-SC - Knurled Knob, Flat Type, KUMS-SC - Knurled knob With Captive Mechanisam - Flat Type, KUPM - Knurled Knob with Pad, KUPMS - Knurled Knob with Pad, KUWM/KUWF - Plastic Wing Knob, KVMS/KVFS - Stainless Steel Bar Knob, KWBS-SC - Wing Knob with Captive Mechanism, KWM/KWF - Pure Touch Clamp Knob, KWNFS - Stainless Steel Wing Knob, KXM/KXF - Clamp Knob, KYTS - Stainless Steel Triangular Knob, PB/PC - Plastic Ball Knob, SK/SS - Super Knob
EN
Filtro de catálogos
All delivery countries/regions
All markets
Branches:
Japón
Gifu 501-3939
Nabeya Bi-tech Kaisha
Headquarter
1, Toko-Taichi, Seki City,
JPGifu
0575-23-1121
0575-23-1129