Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

4015B6-4-5.2

Expand Table
1/5
PREVIEW
CNSORDERNO
Model
MODEL
Material
MATERIAL
Finish
FINISH
Length
LENGTH [mm]
Function
FUNCTION
Color
COLOR
1
4015B6-4-5.2
4015B6-4-5.2
SUS304
Polish
21,3
Hook
Silver
Show compressed display (1 product)
Número de pedido4015B6-4-5.2
ShorttextHook
Últimos cambios07.06.2025 00:49:49
Unidad

Clasificaciones

Por categorías

Hinge Bisagras
Fixture_System Sistema de fijación
Metal_Fitting Herraje
Control_Unit Elemento de control
Handle Agarradero
Screwing_Tool Herramientas de atornillado
Gripping_Technology Técnica de agarre

CNS

CNSERPBASE Object Properties
Add at least 2 products with