Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 380
382B - 90° FEMALE ELBOW
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 380
382B - 90° FEMALE ELBOW
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
382B04004
Vertical Mode
Expand Table
All delivery countries/regions
Preferred catalog language
EN
Reset filters
1/5
CODE
LOD Level
LOD
Size
S
L [mm]
L1 [mm]
L2 [mm]
D1 [mm]
D2 [mm]
R [Pulgada]
Weight
W [g]
Material
MAT
Pressure Nominal
PN
Packaging Unit
PU [piece(s)]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
382B02001
400
20 X ½"
87.0
57.0
17.0
46.0
22.0
1/2
48
Polypropylene
16
375
382B02002
400
20 X ¾"
90.0
52.0
17.0
46.0
22.0
3/4
58
Polypropylene
16
375
382B02501
400
25 X ½"
94.0
56.5
17.5
52.0
27.0
1/2
52
Polypropylene
16
260
382B02502
400
25 X ¾"
99.5
59.0
18.0
52.0
27.0
3/4
65
Polypropylene
16
260
382B02503
400
25 X 1"
94.5
46.0
22.0
52.0
27.0
1
64
Polypropylene
16
260
382B03202
400
32 X ¾"
115.0
73.0
18.0
62.5
33.5
3/4
99
Polypropylene
16
180
382B03203
400
32 X 1"
119.0
70.5
22.0
62.5
33.5
1
105
Polypropylene
16
180
382B04004
400
40 X 1 ¼"
146.5
87.5
24.0
78.0
41.0
1 1/4
219
Polypropylene
16
75
382B04005
400
40 X 1 ½"
147.5
87.0
24.5
78.0
41.0
1 1/2
214
Polypropylene
16
75
382B05005
400
50 X 1 ½"
160.0
93.5
27.5
91.0
51.0
1 1/2
306
Polypropylene
16
55
382B05006
400
50 X 2"
165.0
92.5
31.5
91.0
51.0
2
340
Polypropylene
16
55
382B06306
400
63 X 2"
198.0
114.5
32.0
108.5
65.0
2
516
Polypropylene
16
30
382B06307
400
63 X 2 ½"
209.0
117.0
32.5
108.5
65.0
2 1/2
561
Polypropylene
16
30
382B07507
400
75 X 2 ½"
224.0
131.5
31.5
129.0
77.0
2 1/2
787
Polypropylene
16
15
382B07508
400
75 X 3"
230.0
129.0
41.0
129.0
77.0
3
837
Polypropylene
16
15
382B09008
400
90 X 3"
278.0
161.0
38.0
150.0
91.5
3
1232
Polypropylene
16
10
Show compressed display (17 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
ELYSEE
- 382B
Número de pedido
382B04004
Shorttext
90° FEMALE ELBOW
Últimos cambios
25.03.2024 10:15:09
Unidad
Palablras clave
Compression Fittings
Epsilon
FEMALE ELBOW
Serie
Series
Clasificaciones
By BIM categories
BIM_FITTINGS Fittings
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
OmniClass 2006
23-60_00_00 23-60 00 00 General Purpose: Services
23-45_00_00 23-45 00 00 Sanitary, Laundry, and Cleaning Equipment
OmniClass
23-27 43 00 23-27 43 00 - Pipe Fittings
23-31 35 00 23-31 35 00 - Plumbing Tubing
Revit
RVT_METRICPLUMBINGFIXTURE (Metric) Plumbing Fixture
Uniclass2015
65_52_63 65 52 63 - Pipes and fittings