Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Accurate Inc.
Helical Extention Spring
E Standard
Accurate Inc.
Helical Extention Spring
E Standard
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
E606
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
ORDER
Lenght
L [mm]
Free Length
LF [mm]
Wire Diameter
D [mm]
Outside Coil Diameter
OD [mm]
Standard Load
P1 [N]
Length at Standard Load
L1 [mm]
Permissible Load
P2 [N]
Length at Permissible Load
L2 [N]
Spring Constant
K [N/mm]
Total Number of Coils
NT
Initial Tension
PI [N]
Quantity per a Bag
Q
Material
MAT
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
E596
109.5
50.1
0.55
8.0
2.35
109.5
4.17
169.1
0.03
62.5
0.55
10
18-8 Stainless Steel Wire for Spring
E597
29.6
19.9
0.50
6.3
2.35
29.6
4.07
39.6
0.17
15.5
0.69
20
18-8 Stainless Steel Wire for Spring
E598
39.6
24.4
0.50
6.3
2.35
39.6
4.07
55.2
0.11
24.5
0.69
10
18-8 Stainless Steel Wire for Spring
E599
56.2
31.9
0.50
6.3
2.35
56.2
4.07
81.2
0.07
39.5
0.69
10
18-8 Stainless Steel Wire for Spring
E600
81.2
43.4
0.50
6.3
2.35
81.2
4.07
120.1
0.04
62.5
0.69
10
18-8 Stainless Steel Wire for Spring
E601
18.1
14.2
0.45
4.0
3.04
18.1
4.85
21.7
0.49
15.5
1.15
20
18-8 Stainless Steel Wire for Spring
E602
24.3
18.3
0.45
4.0
3.04
24.3
4.85
30.1
0.32
24.5
1.15
20
18-8 Stainless Steel Wire for Spring
E603
34.7
25.0
0.45
4.0
3.04
34.7
4.85
43.9
0.20
39.5
1.15
10
18-8 Stainless Steel Wire for Spring
E604
50.6
35.4
0.45
4.0
3.04
50.6
4.85
65.2
0.13
62.5
1.15
10
18-8 Stainless Steel Wire for Spring
E605
38.4
24.9
0.60
8.0
3.14
38.4
5.49
52.1
0.17
15.5
0.82
20
18-8 Stainless Steel Wire for Spring
E606
51.4
30.3
0.60
8.0
3.14
51.4
5.49
72.8
0.11
24.5
0.82
10
18-8 Stainless Steel Wire for Spring
E607
73
39.3
0.60
8.0
3.14
73.0
5.49
107.3
0.07
39.5
0.82
10
18-8 Stainless Steel Wire for Spring
E608
105.5
53.1
0.60
8.0
3.14
105.5
5.49
158.9
0.04
62.5
0.82
10
18-8 Stainless Steel Wire for Spring
E609
22.8
17.1
0.50
5.0
3.24
22.8
5.25
28.2
0.37
15.5
1.15
20
18-8 Stainless Steel Wire for Spring
E610
30.5
21.6
0.50
5.0
3.24
30.5
5.25
39.0
0.24
24.5
1.15
20
18-8 Stainless Steel Wire for Spring
E611
43.3
29.1
0.50
5.0
3.24
43.3
5.25
57.0
0.15
39.5
1.15
10
18-8 Stainless Steel Wire for Spring
E612
63
40.6
0.50
5.0
3.24
63.0
5.25
84.6
0.09
62.5
1.15
10
18-8 Stainless Steel Wire for Spring
E613
29.1
20.5
0.55
6.3
3.24
29.1
5.39
37.5
0.26
15.5
1.01
20
18-8 Stainless Steel Wire for Spring
E614
38.9
25.5
0.55
6.3
3.24
38.9
5.39
52.0
0.17
24.5
1.01
10
18-8 Stainless Steel Wire for Spring
Show compressed display (212 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Accurate Inc.
- E Standard
Número de pedido
E606
Últimos cambios
25.09.2024 01:59:59
Unidad
Palablras clave
Accurate
Extention
Helical
Spring
Standard
Clasificaciones
CNS
CNSERPBASE Object Properties