Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Armitage Shanks
Portman21 Multiproduct bim gb 2157 2156 2158 2159 2314 2315 2317 2313
AH Portman21 Multiproduct bim gb
Armitage Shanks
Portman21 Multiproduct bim gb 2157 2156 2158 2159 2314 2315 2317 2313
AH Portman21 Multiproduct bim gb
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ah_portman21_multiproduct_bim_gb__s215801___portman_21_washbasin_40cm_2_taphole_at_100mm__no_overflow_or_chainstay_hole
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
VARIANTNAME
VARIANTNAME
NoTH
VARNOTH
2TH(170)
VAR2TH170
2TH
VAR2TH
1CTH
VAR1CTH
1RHTH
VAR1RHTH
1LHTH
VAR1LHTH
Version
VARVERSION
Uniclass2
VARUNICLASS2
Revision
VARREVISION
ProductInformation
VARPRODUCTINFORMATION
NBSTypeID
VARNBSTYPEID
NBSReference
VARNBSREFERENCE
NBSOfficeMasterTag
VARNBSOFFICEMASTERTAG
NBSNote
VARNBSNOTE
1
2
3
4
5
6
7
S215601 - Portman 21 Washbasin 40cm No Taphole, Chainstay or Overflow
1
0
0
0
0
0
2
Pr_40_20_96_96
n/a
www.idealspec.co.uk/assets/datasheet/S215601
n/a
45-35-70/368
n/a
n/a
S215701 - Portman 21 Washbasin 40cm 1 Taphole, Overflow, No Chainstay
0
0
0
1
0
0
2
Pr_40_20_96_96
n/a
www.idealspec.co.uk/assets/datasheet/S215701
n/a
45-35-70/368
n/a
n/a
S215801 - Portman 21 Washbasin 40cm 2 Taphole At 100mm, No Overflow or Chainstay Hole
0
0
1
0
0
0
2
Pr_40_20_96_96
n/a
www.idealspec.co.uk/assets/datasheet/S215801
n/a
45-35-70/368
n/a
n/a
S215901 - Portman 21 Washbasin 40cm LH Taphole, No Overflow or Chainstay Hole
0
0
0
0
0
1
2
Pr_40_20_96_96
n/a
www.idealspec.co.uk/assets/datasheet/S215901
n/a
45-35-70/368
n/a
n/a
S231401 - Portman 21 Washbasin 40cm RH Taphole, No Overflow or Chainstay Hole
0
0
0
0
1
0
2
Pr_40_20_96_96
n/a
www.idealspec.co.uk/assets/datasheet/S231401
n/a
45-35-70/368
n/a
n/a
S231501 - Portman 21 Washbasin 40cm 1 Taphole No Overflow or Chainstay Hole
0
0
0
1
0
0
2
Pr_40_20_96_96
n/a
www.idealspec.co.uk/assets/datasheet/S231501
n/a
45-35-70/368
n/a
n/a
S231701 - Portman 21 Washbasin 40cm 2 Taphole At 100mm, Chainstay Hole & Overflow
0
0
1
0
0
0
2
Pr_40_20_96_96
n/a
www.idealspec.co.uk/assets/datasheet/S231701
n/a
45-35-70/368
n/a
n/a
Show compressed display (7 products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Armitage Shanks
- AH Portman21 Multiproduct bim gb
Últimos cambios
07.04.2023 06:58:20
Unidad
Palablras clave
Multiproduct
Shanks
Clasificaciones
By BIM categories
BIM_SINK Sink
IFC4
IFC4_IFCSANITARYTERMINAL Sanitary Terminal
OmniClass 2006
23-45_05_14_14 23-45 05 14 14 Sinks/Lavatories
OmniClass
23-31 13 00 23-31 13 00 - Sinks
BIMHawk PDT
PDT_SINK Sink
Uniclass2015
40_20_96_81 40 20 96 81 - Sinks