Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Conveyer & Caster
Albion
Casters
40 - Spring-Loaded Kingpin (to 500 lb/ea)
Conveyer & Caster
Albion
Casters
40 - Spring-Loaded Kingpin (to 500 lb/ea)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
40NP05228S
Vertical Mode
Expand Table
Preferred catalog language
ES
Reset filters
1/5
Part Number
PN
Series
SER
Fastening Type
MO
Fastening Size
SIZE
Wheel Type
TT
Wheel Diameter
D [Pulgada]
Tread Width
W [Pulgada]
Wheel Face
WFACE
Wheel Color
WFIN
Temperature Range
TEMPR
Hardness
HARD
Bearing Type
WB
Capacity
CAP [lbs]
Mount Height
H [Pulgada]
Swivel Lead
SL [Pulgada]
Swivel Radius
R [Pulgada]
1
40NP05228S
40 Series
Top Plate Swivel
4-1/2" x 4"
NP - Neoprene Round (Aluminum Core)
5.00
2
Radius Tread
Blue Tread on Aluminum Core
-22°F to +220°F
60-70 Shore A
Precision Ball
500
8
1 3/4
4 1/4
Show compressed display (1 configurable product)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Conveyer & Caster
- 40 - Spring-Loaded Kingpin (to 500 lb/ea)
Últimos cambios
07.10.2021 10:37:14
Unidad
Palablras clave
Caster
Casters
Conveyer
Clasificaciones
CNS
CNSERPBASE Object Properties