Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SBM2K9900W03

Expand Table
EN
1/5
Part Number
CODE
Casing Material
MATCASING
Width
WIDTH [mm]
Electrical connections
INLETS
IP protection rating
IP
Actuating Head
ACT
Head Material
MATHEAD
Microswitch
CONTACTS
Approvals
APP
Reference Directives
DIR
Reference standards
STDR
Interlock type according to EN ISO 14119
INTBLK14119
Encoding level according to EN ISO 14119
LEVCOD14119
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
SBM1K9900W02
Painted aluminium
40
One cable inlet for PG13.5 cable gland
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Slow action contacts (2NC)
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SBM1K9900W03
Painted aluminium
40
One cable inlet for PG13.5 cable gland
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 3NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SBM1K9900X11
Painted aluminium
40
One cable inlet for PG13.5 cable gland
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 1NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SBM1K9900X12
Painted aluminium
40
One cable inlet for PG13.5 cable gland
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 2NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SBM1K9900X21
Painted aluminium
40
One cable inlet for PG13.5 cable gland
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 2NO + 1NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SBM2K9900W02
Painted aluminium
40
One cable inlet for 1/2″NPT cable gland
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Slow action contacts (2NC)
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SBM2K9900W03
Painted aluminium
40
One cable inlet for 1/2″NPT cable gland
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 3NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SBM2K9900X11
Painted aluminium
40
One cable inlet for 1/2″NPT cable gland
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 1NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SBM2K9900X12
Painted aluminium
40
One cable inlet for 1/2″NPT cable gland
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 2NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SBM2K9900X21
Painted aluminium
40
One cable inlet for 1/2″NPT cable gland
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 2NO + 1NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SBM5K9900W02
Painted aluminium
40
One cable inlet for M20x1.5 cable gland
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Slow action contacts (2NC)
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SBM5K9900W03
Painted aluminium
40
One cable inlet for M20x1.5 cable gland
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 3NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SBM5K9900X11
Painted aluminium
40
One cable inlet for M20x1.5 cable gland
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 1NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SBM5K9900X12
Painted aluminium
40
One cable inlet for M20x1.5 cable gland
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 1NO + 2NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
SBM5K9900X21
Painted aluminium
40
One cable inlet for M20x1.5 cable gland
IP66
Axial rope with reset for emergency stop
Thermoplastic head
Non-overlapping slow action contacts ( 2NO + 1NC )
IMQ - cULus - CCC - EAC
2014/35/UE - 2006/42/CE
IEC 60947-5-1 / EN 60947-5-1 / IEC 60947-5-5 / EN 60947-5-5
/
/
Show compressed display (15 products)
Últimos cambios11.02.2025 08:54:20
Unidad
Palablras clave

Clasificaciones

CNS

CNSERPBASE Object Properties
Order NumberSBM2K9900W03