Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

53917

Expand Table
EN
1/5
Order No.
ORDER_NO_
EAN
EAN
Headline product family
HEADLINE_PRODUCT_FAMILY
Article name
ARTICLE_NAME
Short description
SHORT_DESCRIPTION
Product description
PRODUCT_DESCRIPTION
PU
PU
IP protection class
IP_PROTECTION_CLASS
Flame class
FLAME_CLASS
Operating temperature min.
OPERATING_TEMPERATURE_MIN_
Operating temperature max.
OPERATING_TEMPERATURE_MAX_
1
53917
4251269336812
Multi-range cable entry plate, up to IP66
KEL-DPFR 24|8 bk
Cable entry plate with pyramid-shaped membranes, protection class up to IP66. Available in various sizes.,
The KEL-DPFR cable entry plates make it possible to insert several cables with different diameters from 3 to 28 mm and seal them in accordance with up to IP66. A great benefit when the exact cable diameter is not known in advance.,,Due to the flexibility and unique pyramid shape of the membranes, routing and flexible positioning of rigid cables is much easier compared to using conventional cable glands.,,It is recommended that additional strain relief be provided for the cables using a cable tie.,,Cutting of DPFR membranes: Cable diameter less 20%.,,The KEL-DPFR fits the standard cut-outs for 16- and 24-pin heavy-duty connectors.,,It is also possible to integrate threaded bushings. Please ask us about your desired variant. ,,The version with threaded bushings enables the cable entry plate to be screwed onto the housing from the inside out. This protects against vandalism and tampering with the housing from the outside.,
5
IP54, IP55, IP64, IP65, IP66
UL94-V0
-40 C°
100 C°
Show compressed display (1 product)
Número de pedido53917
Últimos cambios16.07.2025 07:43:01
Unidad