Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

43811

Expand Table
EN
1/5
Order No.
ORDER_NO_
EAN
EAN
Headline product family
HEADLINE_PRODUCT_FAMILY
Article name
ARTICLE_NAME
Short description
SHORT_DESCRIPTION
Product description
PRODUCT_DESCRIPTION
PU
PU
IP protection class
IP_PROTECTION_CLASS
UL Type Rating
UL_TYPE_RATING
Flame class
FLAME_CLASS
Operating temperature min.
OPERATING_TEMPERATURE_MIN_
1
43811
4251269321023
High density gland plate, up to IP66 / UL Type 12
KEL-DPZ 6|18-1 gy
Gland plate with high cable density and certified protection IP66 / UL Type 12. Available in various sizes.
KEL-DPZ cable entry plates are designed to route and seal a large number cables without connectors, hoses or fibre optics (from 1.5 mm to 22 mm in diameter) in limited space.The KEL-DPZ products are a cost and time saving alternative to traditional cable glands.The assembly of the KEL-DPZ with unterminated cables or pneumatic hoses can be done quick and easy. Simply make a small hole in the thin membrane, push the cables through. The KEL-DPZ provides strain relief and protection up to IP66 / UL type 12.The KEL-DPZ matches exactly the cut-out dimensions of 6-, 10-, 16- and 24-pin standard industrial connectors. The size KEL-DPZ-B fits on cut-outs 46 × 46 mm. The very compact size KEL-DPZ-E is designed for routing cables in very small space. Through a cut-out of only 18 × 112 mm, up to 21 cables can be easily routed and sealed.Especially for Rittal KL / KX terminal boxes the size KEL-DPZ-KX/KL (IP65) was created. It was designed for routing up to 72 cables through the pre-cut standard cut-out. The self-tapping screws required for assembly are included in the scope of delivery.ST-B Plugs can be used for sealing pierced membranes if cables have been removed.It is also possible to integrate threaded bushings (except KEL-DPZ 6 / KEL-DPZ-KX/KL). Please ask us about your desired variant. The version with threaded bushings enables the cable entry plate to be screwed onto the housing from the inside out. This protects against vandalism and tampering with the housing from the outside.
10
IP54, IP55, IP64, IP65, IP66
UL Type 12
UL94-V0
-40 C°
Show compressed display (1 product)
Número de pedido43811
ShorttextGland plate with high cable density and certified protection IP66 / UL Type 12. Available in various sizes.
LongtextKEL-DPZ cable entry plates are designed to route and seal a large number cables without connectors, hoses or fibre optics (from 1.5 mm to 22 mm in diameter) in limited space. The KEL-DPZ products are a cost and time saving alternative to traditional cable glands. The assembly of the KEL-DPZ with unterminated cables or pneumatic hoses can be done quick and easy. Simply make a small hole in the thin membrane, push the cables through. The KEL-DPZ provides strain relief and protection up to IP66 / UL type 12. The KEL-DPZ matches exactly the cut-out dimensions of 6-, 10-, 16- and 24-pin standard industrial connectors. The size KEL-DPZ-B fits on cut-outs 46 × 46 mm. The very compact size KEL-DPZ-E is designed for routing cables in very small space. Through a cut-out of only 18 × 112 mm, up to 21 cables can be easily routed and sealed. Especially for Rittal KL / KX terminal boxes the size KEL-DPZ-KX/KL (IP65) was created. It was designed for routing up to 72 cables through the pre-cut standard cut-out. The self-tapping screws required for assembly are included in the scope of delivery. ST-B Plugs can be used for sealing pierced membranes if cables have been removed. It is also possible to integrate threaded bushings (except KEL-DPZ 6 / KEL-DPZ-KX/KL). Please ask us about your desired variant. The version with threaded bushings enables the cable entry plate to be screwed onto the housing from the inside out. This protects against vandalism and tampering with the housing from the outside.
Últimos cambios17.12.2024 10:52:15
Unidad
Palablras clave

Clasificaciones

CNS

CNSERPBASE Object Properties
Description longKEL-DPZ cable entry plates are designed to route and seal a large number cables without connectors, hoses or fibre optics (from 1.5 mm to 22 mm in diameter) in limited space. The KEL-DPZ products are a cost and time saving alternative to traditional cable glands. The assembly of the KEL-DPZ with unterminated cables or pneumatic hoses can be done quick and easy. Simply make a small hole in the thin membrane, push the cables through. The KEL-DPZ provides strain relief and protection up to IP66 / UL type 12. The KEL-DPZ matches exactly the cut-out dimensions of 6-, 10-, 16- and 24-pin standard industrial connectors. The size KEL-DPZ-B fits on cut-outs 46 × 46 mm. The very compact size KEL-DPZ-E is designed for routing cables in very small space. Through a cut-out of only 18 × 112 mm, up to 21 cables can be easily routed and sealed. Especially for Rittal KL / KX terminal boxes the size KEL-DPZ-KX/KL (IP65) was created. It was designed for routing up to 72 cables through the pre-cut standard cut-out. The self-tapping screws required for assembly are included in the scope of delivery. ST-B Plugs can be used for sealing pierced membranes if cables have been removed. It is also possible to integrate threaded bushings (except KEL-DPZ 6 / KEL-DPZ-KX/KL). Please ask us about your desired variant. The version with threaded bushings enables the cable entry plate to be screwed onto the housing from the inside out. This protects against vandalism and tampering with the housing from the outside.
Description shortGland plate with high cable density and certified protection IP66 / UL Type 12. Available in various sizes.
Type CodeKEL-DPZ 6|18-1 gy
Order Number43811
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-24-21 Placa de prensaestopas para cuadros de distribución/armarios de distribució...
Grado de protección (IP), montadoIP54, IP55, IP64, IP65, IP66
rango de sujeción máx.5
rango de sujeción mín.2.5
Número de artículo del fabricante43811
Nombre del fabricanteICOTEK
dirección del enlace adicionalhttps://www.icotek.com/en/products/cable-entry-plates/kel-dpz?tab=3496#variant-4363
Familia de productos del fabricanteKEL-DPZ
Máx temperatura ambiente100
Colorgrey

ECLASS 11.1

27-14-24-21 Gland plate for small distribution boards/switchgear cabinets
Degree of protection (IP), mountedIP54, IP55, IP64, IP65, IP66
max. clamping range5
min. clamping range2.5
Número de artículo del fabricante43811
Nombre del fabricanteICOTEK
address of additional linkhttps://www.icotek.com/en/products/cable-entry-plates/kel-dpz?tab=3496#variant-4363
Number of cable feed-throughs18
Manufacturer product familyKEL-DPZ
Máx temperatura ambiente100
Colorgrey

ECLASS 11.0

27-14-24-21 Gland plate for small distribution boards/switchgear cabinets
Degree of protection (IP), mountedIP54, IP55, IP64, IP65, IP66
max. clamping range5
min. clamping range2.5
Número de artículo del fabricante43811
Nombre del fabricanteICOTEK
address of additional linkhttps://www.icotek.com/en/products/cable-entry-plates/kel-dpz?tab=3496#variant-4363
Number of cable feed-throughs18
Manufacturer product familyKEL-DPZ
Altura54
Máx temperatura ambiente100
Colorgrey
Profundidad45419
Ancho85.5

ECLASS 10.1

27-14-24-21 Gland plate for small distribution boards/switchgear cabinets
Degree of protection (IP), mountedIP54, IP55, IP64, IP65, IP66
max. clamping range5
min. clamping range2.5
Número de artículo del fabricante43811
Nombre del fabricanteICOTEK
address of additional linkhttps://www.icotek.com/en/products/cable-entry-plates/kel-dpz?tab=3496#variant-4363
Number of cable feed-throughs18
Manufacturer product familyKEL-DPZ
Altura54
Mín. temperatura ambiente-40
Máx temperatura ambiente100
Colorgrey
Profundidad45419
Ancho85.5

ETIM 10.0

EC000211 Gland plate for enclosure/cabinet
Height54
Width85.5

ETIM 9.0

EC000211 Gland plate for enclosure/cabinet
Height54
Depth45419
Width85.5

ETIM 8.0

EC000211 Gland plate for enclosure/cabinet
Height54
Depth45419
Width85.5

ETIM 7.0

EC000211 Gland plate for small distribution boards/switchgear cabinets
Height54
Depth45419
Width85.5