Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
SIEMENS
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Feed-through terminal block
SIEMENS
...
Electrical installation, device
Terminal (not overhead line)
Feed-through terminal block
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
8WH20000AE02
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Rated current In
AAB500 [A]
max. connectable conductor cross-section fine wire with conductor end sleeve
AAB787 [mm²]
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
8WH30030AF00
8WH3003-0AF00
Through-type terminals with quick-connect technology 3 connection points, Cross-
Through-type terminals with quick-connect technology 3 connection points, Cross-section: 0.5-2.5 mm2, Width: 6.2mm, Color: gray
4001869344966
Siemens
Through-type terminals with quick-connect technology 3 connection points,\
24.0
3.0
8WH30200AE00
8WH3020-0AE00
Two-tier terminals with quick-connect technology Cross-section: 0.25-1.5 mm2, Wi
Two-tier terminals with quick-connect technology Cross-section: 0.25-1.5 mm2, Width: 5.2mm, Color: gray
4001869345239
Siemens
Two-tier terminals with quick-connect technology Cross-section: 0.25-1.5 m
18.0
2.0
8WH31002DF00
8WH3100-2DF00
Hybrid through-type terminals with quick-connect and screw terminal, Cross-secti
Hybrid through-type terminals with quick-connect and screw terminal, Cross-section: 0.14-2.5 mm2, Width: 6.2mm, Color: gray
4001869345178
Siemens
Hybrid through-type terminals with quick-connect and screw terminal, Cross
24.0
4.0
8WH30000AE00
8WH3000-0AE00
Through-type terminals with quick-connect technology Cross-section: 0.25-1.5 mm2
Through-type terminals with quick-connect technology Cross-section: 0.25-1.5 mm2, Width: 5.2mm, Color: gray
4001869344805
Siemens
Through-type terminals with quick-connect technology Cross-section: 0.25-1
18.0
2.0
8WH30030AE00
8WH3003-0AE00
Through-type terminals with quick-connect technology 3 connection points, Cross-
Through-type terminals with quick-connect technology 3 connection points, Cross-section: 0.25-1.5 mm2, Width: 5.2mm, Color: gray
4001869344874
Siemens
Through-type terminals with quick-connect technology 3 connection points,\
18.0
2.0
8WH30040AE00
8WH3004-0AE00
Through-type terminals with quick-connect technology 4 connection points, Cross-
Through-type terminals with quick-connect technology 4 connection points, Cross-section: 0.25-1.5 mm2, Width: 5.2mm, Color: gray
4001869344836
Siemens
Through-type terminals with quick-connect technology 4 connection points,\
18.0
2.0
8WH20000AJ00
8WH2000-0AJ00
Through-type terminals with spring-loaded connection, Cross-section: 1.5-10 mm2,
Through-type terminals with spring-loaded connection, Cross-section: 1.5-10 mm2, Width: 10mm, Color: gray
4001869346656
Siemens
Through-type terminals with spring-loaded connection, Cross-section: 1.5-1
65.0
10.0
8WH20000AF00
8WH2000-0AF00
Through-type terminals with spring-loaded connection, Cross section: 0.08-2.5 mm
Through-type terminals with spring-loaded connection, Cross section: 0.08-2.5 mm2, Width: 5.2mm, Color: gray
4001869346717
Siemens
Through-type terminals with spring-loaded connection, Cross section: 0.08-
31.0
3.0
8WH20000AF01
8WH2000-0AF01
Through-type terminals with spring-loaded connection, Cross section: 0.08-2.5 mm
Through-type terminals with spring-loaded connection, Cross section: 0.08-2.5 mm2, Width: 5.2mm, Color: blue
4001869346724
Siemens
Through-type terminals with spring-loaded connection, Cross section: 0.08-
31.0
3.0
8WH51042MF00
8WH5104-2MF00
Hybrid through-type terminal, 4 connection points, plug-in and spring-loaded con
Hybrid through-type terminal, 4 connection points, plug-in and spring-loaded connection, Cross-section: 0.08-2.5 mm2, Width: 5.2mm, Color: gray
4001869345987
Siemens
Hybrid through-type terminal, 4 connection points, plug-in and spring-load
24.0
3.0
8WH20000AE02
8WH2000-0AE02
Through-type terminals with spring-loaded connection, Cross-section: 1.5 mm2, Wi
Through-type terminals with spring-loaded connection, Cross-section: 1.5 mm2, Width: 4.2mm, Color: red
4001869366807
Siemens
Through-type terminals with spring-loaded connection, Cross-section: 1.5 m
18.0
2.0
8WH20000AE03
8WH2000-0AE03
Through-type terminals with spring-loaded connection, Cross-section: 1.5 mm2, Wi
Through-type terminals with spring-loaded connection, Cross-section: 1.5 mm2, Width: 4.2mm, Color: green
4001869368931
Siemens
Through-type terminals with spring-loaded connection, Cross-section: 1.5 m
18.0
2.0
8WH20000AE04
8WH2000-0AE04
Through-type terminals with spring-loaded connection, Cross-section: 1.5 mm2, Wi
Through-type terminals with spring-loaded connection, Cross-section: 1.5 mm2, Width: 4.2mm, Color: orange
4001869366791
Siemens
Through-type terminals with spring-loaded connection, Cross-section: 1.5 m
18.0
2.0
8WH20000AE05
8WH2000-0AE05
Through-type terminals with spring-loaded connection, Cross-section: 1.5 mm2, Wi
Through-type terminals with spring-loaded connection, Cross-section: 1.5 mm2, Width: 4.2mm, Color: white
4001869368948
Siemens
Through-type terminals with spring-loaded connection, Cross-section: 1.5 m
18.0
2.0
8WH20000AE06
8WH2000-0AE06
Through-type terminals with spring-loaded connection, Cross-section: 1.5 mm2, Wi
Through-type terminals with spring-loaded connection, Cross-section: 1.5 mm2, Width: 4.2mm, Color: yellow
4001869368955
Siemens
Through-type terminals with spring-loaded connection, Cross-section: 1.5 m
18.0
2.0
8WH20000AF08
8WH2000-0AF08
Through-type terminals with spring-loaded connection, Cross-section: 2.5 mm2, Wi
Through-type terminals with spring-loaded connection, Cross-section: 2.5 mm2, Width: 5.2mm, Color: black
4001869366845
Siemens
Through-type terminals with spring-loaded connection, Cross-section: 2.5 m
31.0
3.0
8WH20000AE08
8WH2000-0AE08
Through-type terminals with spring-loaded connection, Cross-section: 1.5 mm2, Wi
Through-type terminals with spring-loaded connection, Cross-section: 1.5 mm2, Width: 4.2mm, Color: black
4001869366814
Siemens
Through-type terminals with spring-loaded connection, Cross-section: 1.5 m
18.0
2.0
8WH20000AF02
8WH2000-0AF02
Through-type terminals with spring-loaded connection, Cross-section: 2.5 mm2, Wi
Through-type terminals with spring-loaded connection, Cross-section: 2.5 mm2, Width: 5.2mm, Color: red
4001869366838
Siemens
Through-type terminals with spring-loaded connection, Cross-section: 2.5 m
31.0
3.0
8WH20000AF03
8WH2000-0AF03
Through-type terminals with spring-loaded connection, Cross-section: 2.5 mm2, Wi
Through-type terminals with spring-loaded connection, Cross-section: 2.5 mm2, Width: 5.2mm, Color: green
4001869368962
Siemens
Through-type terminals with spring-loaded connection, Cross-section: 2.5 m
31.0
3.0
Show compressed display (38 products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
SIEMENS
- Feed-through terminal block
Número de pedido
8WH20000AE02
Últimos cambios
04.05.2022 06:30:18
Unidad