Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6ES71484CA000AA0

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
distance module present
AAB519
max. supply voltage with AC 50 Hz
AAB907 [V]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
6AG11366PA002BC0
6AG1136-6PA00-2BC0
SIPLUS ET 200SP -25...+60°C with conformal coating based on 6ES7136-6PA00-0BC0 .
SIPLUS ET 200SP -25...+60°C with conformal coating based on 6ES7136-6PA00-0BC0 . Power Module F-PM-E, PPM PROFIsafe, 24 V DC, safe shutdown of DQ and F-DQ up to PL D, SIL2 or PL E SIL3 2 for safe, dig. inputs, 1 for safe dig. output PPM
4047618053000
Siemens
SIPLUS ET 200SP -25...+60°C with conformal coating based on 6ES7136-6PA00
false
6AG21366PA001BC0
6AG2136-6PA00-1BC0
SIPLUS ET 200SP F-PM-E 24 V DC/8A PPM RAIL -25 ... +55°C T1 with 70°C for 10 min
SIPLUS ET 200SP F-PM-E 24 V DC/8A PPM RAIL -25 ... +55°C T1 with 70°C for 10 min with conformal coating based on 6ES7136-6PA00-0BC0 . POWER M. F-PM-E PPM PROFIsafe, for ET "200SP 24 V DC safe shutdown of" DQ and F-DQ up to PL D/SIL2 or PL E/SIL3 2 safe dig. inputs 1 safe dig. output PPM
4047618072605
Siemens
SIPLUS ET 200SP F-PM-E 24 V DC/8A PPM RAIL -25 ... +55°C T1 with 70°C fo
false
6AG11384CA012AA0
6AG1138-4CA01-2AA0
SIPLUS ET 200S PM-E 24 V DC -40 ... +70°C based on 6ES7138-4CA01-0AA0
SIPLUS ET 200S PM-E 24 V DC with diagnostics -40...+70°C with conformal coating based on 6ES7138-4CA01-0AA0
4025515143413
Siemens
SIPLUS ET 200S PM-E 24 V DC with diagnostics -40...+70°C with conformal c
false
6AG11384CB112AB0
6AG1138-4CB11-2AB0
SIPLUS ET 200S PM-E 24 ... 48 V DC, 24 ... 230 V AC -25 ... +60 °C based on 6ES7
SIPLUS ET 200S PM-E DC/AC -25...+60°C with conformal coating based on 6ES7138-4CB11-0AB0 . PM-E power modules 24-48 V DC, 24-230 V AC, with diagnostics and fuse
4042948381236
Siemens
SIPLUS ET 200S PM-E DC/AC -25...+60°C with conformal coating based on
false
264
6AG11384CA502AB0
6AG1138-4CA50-2AB0
SIPLUS ET 200S PM-E 24 ... 48 V DC -25 ... +60 °C based on 6ES7138-4CA50-0AB0
SIPLUS ET 200S PM-E 24V-48V -25...+60°C based on 6ES7138-4CA50-0AB0
4025515143710
Siemens
SIPLUS ET 200S PM-E 24V-48V -25...+60°C based on 6ES7138-4CA50-0AB0
false
6ES71384CA500AB0
6ES7138-4CA50-0AB0
SIMATIC ET 200S PM-E 24 ... 48 V DC
SIMATIC DP, PM-E power modules for ET 200S 24 V-48 V DC with diagnostics
4025515069997
Siemens
SIMATIC DP, PM-E power modules for ET 200S 24 V-48 V DC with diagnostics
false
6ES71384CA010AA0
6ES7138-4CA01-0AA0
SIMATIC ET 200S PM-E 24 V DC
SIMATIC DP, PM-E power modules for ET 200S 24 V DC with diagnostics
4025515072379
Siemens
SIMATIC DP, PM-E power modules for ET 200S 24 V DC with diagnostics
false
6ES71484CA000AA0
6ES7148-4CA00-0AA0
SIMATIC ET 200pro PM-E 24 V DC
SIMATIC DP, Power module for Electronic modules ET 200 PRO PM-E, 24 V DC, incl. bus module, connection module PM-E 6ES7194-4B.00-0AA0 order separately
4025515072645
Siemens
SIMATIC DP, Power module for Electronic modules ET 200 PRO PM-E, 24 V DC,
false
6ES71384CB110AB0
6ES7138-4CB11-0AB0
SIMATIC ET 200S PM-E 24 ... 48 V DC, 24 ... 230 V AC
SIMATIC DP, PM-E power modules for ET 200S, 24-48 V DC, 24-230 V AC, with diagnostics and fuse
4025515073789
Siemens
SIMATIC DP, PM-E power modules for ET 200S, 24-48 V DC, 24-230 V AC, with
false
264
6ES71484CA600AA0
6ES7148-4CA60-0AA0
SIMATIC ET 200pro PM-O 2x24 V DC
SIMATIC DP, Power module output for Electronic modules ET 200 PRO PM-O, DC 2x24V, incl. bus module, connection module PM-O 6ES7194-4BH00-0AA0 order separately
4025515075493
Siemens
SIMATIC DP, Power module output for Electronic modules ET 200 PRO PM-O, DC
false
6ES71384CA600AB0
6ES7138-4CA60-0AB0
SIMATIC ET 200S PM-E HF 24 V DC
SIMATIC DP, Power Module PM-E High Feature for ET 200S 24 V DC with diagnostics
4025515078012
Siemens
SIMATIC DP, Power Module PM-E High Feature for ET 200S 24 V DC with diagn
false
6ES71384CF420AB0
6ES7138-4CF42-0AB0
SIMATIC ET 200S F-PM-E PP 24 V DC
SIMATIC DP, Power Module PM-E F PROFIsafe, f. ET200S 24 V DC suitable for grounded setup relay for switching the voltage buses P1 and P2 up to Category 3 (EN 954-1)/ SIL2 (IEC61508)/PLD (ISO13849), can also be used in PROFINET configuration with IM 151-3 HF
4025515076704
Siemens
SIMATIC DP, Power Module PM-E F PROFIsafe, f. ET200S 24 V DC suitable for
false
6ES71384CF030AB0
6ES7138-4CF03-0AB0
SIMATIC ET 200S F-PM-E PM 24 V DC
SIMATIC DP, Power Module PM-E F PROFIsafe, f. ET200S 24 V DC suitable for ungrounded setup relay for switching the voltage buses P1 and P2 up to Category 3 (EN 954-1)/ SIL2 (IEC61508)/PLD (ISO13849), 2 fail-safe dig. outputs up to Category 4 (EN 954-1)/ SIL3 (IEC61508)/PLE (ISO13849), can also be used in PROFINET configuration with IM 151-3 HF
4025515076780
Siemens
SIMATIC DP, Power Module PM-E F PROFIsafe, f. ET200S 24 V DC suitable for
false
6ES71384CA501AB0
6ES7138-4CA50-1AB0
SIMATIC ET 200S PM-E 24 ... 48 V DC PU 5
SIMATIC DP, 5 PowerModules PM-E for ET 200S 24 V-48 V DC with diagnostics 5 units per packing unit
4025515078227
Siemens
SIMATIC DP, 5 PowerModules PM-E for ET 200S 24 V-48 V DC with diagnostics
false
6ES71384CA011AA0
6ES7138-4CA01-1AA0
SIMATIC ET 200S PM-E 24 V DC PU 5
SIMATIC DP, 5 PowerModules PM-E for ET 200S 24 V DC with diagnostics 5 units per packing unit
4025515078210
Siemens
SIMATIC DP, 5 PowerModules PM-E for ET 200S 24 V DC with diagnostics 5 un
false
6ES71366PA000BC0
6ES7136-6PA00-0BC0
SIMATIC ET 200SP F-PM-E 24 V DC/8 A PPM ST
SIMATIC DP, POWER M. F-PM-E PPM PROFIsafe, for ET 200SP 24 V DC safe shutdown of DQ and F-DQ up to PL D/SIL2 or PL E/SIL3 2 for safe dig. inputs 1 for safe dig. output PPM
4025515082767
Siemens
SIMATIC DP, POWER M. F-PM-E PPM PROFIsafe, for ET 200SP 24 V DC safe shut
false
Show compressed display (16 products)
Número de pedido6ES71484CA000AA0
Últimos cambios04.05.2022 06:30:26
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-24-26-10 Bus de campo, periférico descentralizado: módulo de alimentación y segmento

ECLASS 11.0

27-24-26-10 Bus de campo, periferia desc. - módulo de alimentación y de segmento

ECLASS 9.1

27-24-26-10 Bus de campo, periferia desc. - módulo de alimentación y de segmento

ETIM 10.0

EC001600 Fieldbus, decentr. periphery - power supply/segment module

ETIM 9.0

EC001600 Fieldbus, decentr. periphery - power supply/segment module

ETIM 8.0

EC001600 Fieldbus, decentr. periphery - power supply/segment module

ETIM 7.0

EC001600 Fieldbus, decentr. periphery - power supply/segment module