Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RX95011BA00

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
max. input voltage with AC 50 Hz
AAB846 [V]
max. input voltage with DC
AAB848 [V]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
3RK72711AA300AA0
3RK7271-1AA30-0AA0
SIMATIC S7-1200, DCM 1271 Data decoupling module for AS-i Master CM 1243-2 IN: 2
SIMATIC S7-1200, DCM 1271 Data decoupling module for AS-i Master CM 1243-2 IN: 24 V / 30 V DC OUT: 1x AS-Interface, 4 A Integrated overload protection integr. ground fault detection Signaling contact
4011209894365
Siemens
SIMATIC S7-1200, DCM 1271 Data decoupling module for AS-i Master CM 1243-2
3RK19011DE221AA0
3RK1901-1DE22-1AA0
AS-i data decoupler 2 x 4 A Screw terminals, AS-i dual Data decoupling module IP
AS-i data decoupler 2 x 4 A Screw terminals, AS-i dual Data decoupling module IP20, SlimLine S22.5 Screw terminals Overall width module 22.5 mm IN: 24 V / 30 V DC OUT: 2 x AS-i, 4 A Integrated overload protection Integrated ground fault detection Signaling contact Remote reset
4011209881174
Siemens
AS-i data decoupler 2 x 4 A Screw terminals, AS-i dual Data decoupling mod
3RK19011DG221AA0
3RK1901-1DG22-1AA0
AS-i data decoupler 2 x 4 A Spring-type terminals, AS-i dual Data decoupling mod
AS-i data decoupler 2 x 4 A Spring-type terminals, AS-i dual Data decoupling module IP20, SlimLine S22.5 spring-type terminals Overall width module 22.5 mm IN: 24 V / 30 V DC OUT: 2 x AS-i, 4 A Integrated overload protection Integrated ground fault detection Signaling contact Remote reset
4011209881198
Siemens
AS-i data decoupler 2 x 4 A Spring-type terminals, AS-i dual Data decoupli
3RK19011DG121AA0
3RK1901-1DG12-1AA0
AS-i data decoupler 1 x 4 A Spring-type terminals, AS-i single Data decoupling m
AS-i data decoupler 1 x 4 A Spring-type terminals, AS-i single Data decoupling module IP20, SlimLine S22.5 spring-type terminals Overall width module 22.5 mm IN: 24 V / 30 V DC OUT: 1 x AS-i, 4 A Integrated overload protection Integrated ground fault detection Signaling contact Remote reset
4011209881181
Siemens
AS-i data decoupler 1 x 4 A Spring-type terminals, AS-i single Data decoup
3RK19011DE121AA0
3RK1901-1DE12-1AA0
AS-i data decoupler 1 x 4 A Screw terminals, AS-i single Data decoupling module
AS-i data decoupler 1 x 4 A Screw terminals, AS-i single Data decoupling module IP20, SlimLine S22.5 Screw terminals Overall width module 22.5 mm IN: 24 V / 30 V DC OUT: 1 x AS-i, 4 A Integrated overload protection Integrated ground fault detection Signaling contact Remote reset
4011209881167
Siemens
AS-i data decoupler 1 x 4 A Screw terminals, AS-i single Data decoupling m
3RX95010BA00
3RX9501-0BA00
AS-i Power 3A 120 V/230 V AC AS-Interface power supply unit, IP20 IN: 120 V / 23
AS-i Power 3A 120 V/230 V AC AS-Interface power supply unit, IP20 IN: 120 V / 230 V AC OUT: AS-i, 3 A (30 V DC), IP20 with integrated ground fault detection, with integrated overload detection with AS-i data decoupling
4011209641457
Siemens
AS-i Power 3A 120 V/230 V AC AS-Interface power supply unit, IP20 IN: 120
3RX95011BA00
3RX9501-1BA00
AS-i Power 3 A 24 V DC AS-Interface power supply unit, IP20 IN: 24 V DC OUT: AS-
AS-i Power 3 A 24 V DC AS-Interface power supply unit, IP20 IN: 24 V DC OUT: AS-i, 3 A (30 V DC), IP20 with integrated ground fault detection, with integrated overload detection with AS-i data decoupling
4011209646964
Siemens
AS-i Power 3 A 24 V DC AS-Interface power supply unit, IP20 IN: 24 V DC OU
3RX95030BA00
3RX9503-0BA00
AS-i Power 8 A 120 V / 230-500 V AC AS-Interface power supply unit, IP20 IN: 120
AS-i Power 8 A 120 V / 230-500 V AC AS-Interface power supply unit, IP20 IN: 120 V / 230-500 V AC OUT: AS-i, 8 A (30 V DC) with integrated ground fault detection, with integrated overload detection with AS-i data decoupling
4011209641471
Siemens
AS-i Power 8 A 120 V / 230-500 V AC AS-Interface power supply unit, IP20 I
3RX95020BA00
3RX9502-0BA00
AS-i Power 5A 120 V/230 V AC AS-Interface power supply unit, IP20 IN: 120 V / 23
AS-i Power 5A 120 V/230 V AC AS-Interface power supply unit, IP20 IN: 120 V / 230 V AC OUT: AS-i, 5 A (30 V DC), IP20 with integrated ground fault detection, with integrated overload detection with AS-i data decoupling
4011209641464
Siemens
AS-i Power 5A 120 V/230 V AC AS-Interface power supply unit, IP20 IN: 120
3RX95012BA00
3RX9501-2BA00
AS-i Power 2.6 A, max. 100 W 120 V/230 V AC AS-Interface power supply unit, IP20
AS-i Power 2.6 A, max. 100 W 120 V/230 V AC AS-Interface power supply unit, IP20 IN: 120 V AC / 230 V OUT: AS-i, 2.6 A (30 V DC) Limitation of the output power max. 100 W, IP20 with integr. ground fault detection with AS-i data decoupling
4011209700482
Siemens
AS-i Power 2.6 A, max. 100 W 120 V/230 V AC AS-Interface power supply unit
3RX95110AA00
3RX9511-0AA00
PSN130S 3 A 120 V/230 V AC IP20 Power supply unit 30 V, for AS-i without AS-i da
PSN130S 3 A 120 V/230 V AC IP20 Power supply unit 30 V, for AS-i without AS-i data decoupling IN: 120 V / 230 V AC OUT: 30 V DC, 3 A, IP20 with integrated Overload detection with signaling contact
4011209914261
Siemens
PSN130S 3 A 120 V/230 V AC IP20 Power supply unit 30 V, for AS-i without A
3RX95120AA00
3RX9512-0AA00
PSN130S 4 A 120 V/230 V AC IP20 Power supply unit 30 V, for AS-i without AS-i da
PSN130S 4 A 120 V/230 V AC IP20 Power supply unit 30 V, for AS-i without AS-i data decoupling IN: 120 V / 230 V AC OUT: 30 V DC, 4 A, IP20 with integrated Overload detection with signaling contact
4011209914278
Siemens
PSN130S 4 A 120 V/230 V AC IP20 Power supply unit 30 V, for AS-i without A
3RX95130AA00
3RX9513-0AA00
PSN130S 8 A 120 V/230 V AC IP20 Power supply unit 30 V, for AS-i without AS-i da
PSN130S 8 A 120 V/230 V AC IP20 Power supply unit 30 V, for AS-i without AS-i data decoupling IN: 120 V / 230 V AC OUT: 30 V DC, 8 A, IP20 with integrated Overload detection with signaling contact
4011209914285
Siemens
PSN130S 8 A 120 V/230 V AC IP20 Power supply unit 30 V, for AS-i without A
6ES71387EA010AA0
6ES7138-7EA01-0AA0
SIMATIC DP, power supply module 24 V for ET200iSP
SIMATIC DP, power supply module 24 V for ET200iSP
4019169142915
Siemens
SIMATIC DP, power supply module 24 V for ET200iSP
30
6ES71387EC000AA0
6ES7138-7EC00-0AA0
SIMATIC DP, power supply module 120/230 V AC for ET200iSP
SIMATIC DP, power supply module 120/230 V AC for ET200iSP
4019169181433
Siemens
SIMATIC DP, power supply module 120/230 V AC for ET200iSP
264
Show compressed display (15 products)
Número de pedido3RX95011BA00
Últimos cambios04.05.2022 06:30:26
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-24-26-11 Bus de campo, periferia desc. - módulo de suministro de corriente

ECLASS 11.0

27-24-26-11 Bus de campo, periferia desc. - módulo de suministro de corriente

ECLASS 9.1

27-24-26-11 Bus de campo, periferia desc. - módulo de suministro de corriente

ETIM 10.0

EC002583 Fieldbus, decentr. periphery - power supply module

ETIM 9.0

EC002583 Fieldbus, decentr. periphery - power supply module

ETIM 8.0

EC002583 Fieldbus, decentr. periphery - power supply module

ETIM 7.0

EC002583 Fieldbus, decentr. periphery - power supply module