Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RV21314PA10

Expand Table
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Release system
AAB439
Rated operating power with AC-3, 230 V
AAB455 [kW]
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
3RV20314PB10
3RV2031-4PB10
Circuit breaker, motor protection, Class 20, A-release 28-36 A, short-circuit re
Circuit breaker size S2 for motor protection, Class 20 A-release 28...36 A N-release 520 A screw terminal Standard switching capacity
4011209945623
Siemens
Circuit breaker size S2 for motor protection, Class 20 A-release 28...36 A
magnetic
3RV20324EA15
3RV2032-4EA15
Circuit breaker, motor protection, Class 10, A-release 22-32 A, short-circuit re
Circuit breaker size S2 for motor protection, CLASS 10 A-release 22...32 A N-release 416 A screw terminal increased switching capacity with transverse auxiliary switches 1 NO+1 NC
4047621002231
Siemens
Circuit breaker size S2 for motor protection, CLASS 10 A-release 22...32 A
magnetic
8.0
3RV20314BA15
3RV2031-4BA15
Circuit breaker, motor protection, Class 10, A-release 14-20 A, short-circuit re
Circuit breaker size S2 for motor protection, CLASS 10 A-release 14...20 A N-release 260 A screw terminal Standard switching capacity with transverse auxiliary switches 1 NO+1 NC
4047621001524
Siemens
Circuit breaker size S2 for motor protection, CLASS 10 A-release 14...20 A
magnetic
6.0
3RV20314TB10
3RV2031-4TB10
Circuit breaker, motor protection, Class 20, A-release 12-17 A, short-circuit re
Circuit breaker size S2 for motor protection, Class 20 A-release 12...17 A N-release 260 A screw terminal Standard switching capacity
4011209945661
Siemens
Circuit breaker size S2 for motor protection, Class 20 A-release 12...17 A
magnetic
4.0
3RV23324PC10
3RV2332-4PC10
Circuit breaker, for starter combination, rated current 36 A, short-circuit rele
Circuit breaker size S2 for starter combination Rated current 36 A N-release 520 A screw terminal increased switching capacity
4011209946095
Siemens
Circuit breaker size S2 for starter combination Rated current 36 A N-relea
magnetic
3RV20314EB15
3RV2031-4EB15
Circuit breaker, motor protection, Class 20, A-release 22-32 A, short-circuit re
Circuit breaker size S2 for motor protection, Class 20 A-release 22...32 A N-release 416 A screw terminal Standard switching capacity with transverse auxiliary switches 1 NO+1 NC
4047621001661
Siemens
Circuit breaker size S2 for motor protection, Class 20 A-release 22...32 A
magnetic
8.0
3RV20324TA10
3RV2032-4TA10
Circuit breaker, motor protection, Class 10, A-release 12-17 A, short-circuit re
Circuit breaker size S2 for motor protection, CLASS 10 A-release 12...17 A N-release 260 A screw terminal increased switching capacity
4011209945791
Siemens
Circuit breaker size S2 for motor protection, CLASS 10 A-release 12...17 A
magnetic
4.0
3RV23314DC10
3RV2331-4DC10
Circuit breaker, for starter combination, rated current 25 A, short-circuit rele
Circuit breaker size S2 for starter combination Rated current 25 A N-release 325 A Screw terminal Standard switching capacity
4011209930292
Siemens
Circuit breaker size S2 for starter combination Rated current 25 A N-relea
magnetic
6.0
3RV23314PC10
3RV2331-4PC10
Circuit breaker, for starter combination, rated current 36 A, short-circuit rele
Circuit breaker size S2 for starter combination Rated current 36 A N-release 520 A screw terminal Standard switching capacity
4011209945999
Siemens
Circuit breaker size S2 for starter combination Rated current 36 A N-relea
magnetic
3RV20324SA10
3RV2032-4SA10
Circuit breaker, motor protection, Class 10, A-release 9.5-14 A, short-circuit r
Circuit breaker size S2 for motor protection, CLASS 10 A-release 9.5...14 A N-release 208 A screw terminal increased switching capacity
4011209945777
Siemens
Circuit breaker size S2 for motor protection, CLASS 10 A-release 9.5...14
magnetic
3.0
3RV21314PA10
3RV2131-4PA10
Circuit breaker, S2, motor protection, Class 10, A-release 28-36 A, short-circui
Circuit breaker size S2 for motor protection, CLASS 10 with overload relay function A-release 28...36 A N-release 520 A Standard switching capacity
4011209945906
Siemens
Circuit breaker size S2 for motor protection, CLASS 10 with overload relay
magnetic
3RV21314TA10
3RV2131-4TA10
Circuit breaker, S2, motor protection, Class 10, A-release 12-17 A, short-circui
Circuit breaker size S2 for motor protection, CLASS 10 with overload relay function A-release 12...17 A N-release 260 A Standard switching capacity
4011209945920
Siemens
Circuit breaker size S2 for motor protection, CLASS 10 with overload relay
magnetic
4.0
3RV20314EB10
3RV2031-4EB10
Circuit breaker, motor protection, Class 20, A-release 22-32 A, short-circuit re
Circuit breaker size S2 for motor protection, Class 20 A-release 22...32 A N-release 416 A screw terminal Standard switching capacity
4011209930254
Siemens
Circuit breaker size S2 for motor protection, Class 20 A-release 22...32 A
magnetic
8.0
3RV20314SB10
3RV2031-4SB10
Circuit breaker, motor protection, Class 20, A-release 9.5-14 A, short-circuit r
Circuit breaker size S2 for motor protection, Class 20 A-release 9.5...14 A N-release 208 A screw terminal Standard switching capacity
4011209945647
Siemens
Circuit breaker size S2 for motor protection, Class 20 A-release 9.5...14
magnetic
3.0
3RV20314VB10
3RV2031-4VB10
Circuit breaker, motor protection, Class 20, A-release 35-45 A, short-circuit re
Circuit breaker size S2 for motor protection, Class 20 A-release 35...45 A N-release 650 A screw terminal Standard switching capacity
4011209945708
Siemens
Circuit breaker size S2 for motor protection, Class 20 A-release 35...45 A
magnetic
11.0
3RV20324PA10
3RV2032-4PA10
Circuit breaker, motor protection, Class 10, A-release 28-36 A, short-circuit re
Circuit breaker size S2 for motor protection, CLASS 10 A-release 28...36 A N-release 520 A screw terminal increased switching capacity
4011209945753
Siemens
Circuit breaker size S2 for motor protection, CLASS 10 A-release 28...36 A
magnetic
3RV20324UA10
3RV2032-4UA10
Circuit breaker, motor protection, Class 10, A-release 32-40 A, short-circuit re
Circuit breaker size S2 for motor protection, CLASS 10 A-release 32...40 A N-release 585 A screw terminal increased switching capacity
4011209945814
Siemens
Circuit breaker size S2 for motor protection, CLASS 10 A-release 32...40 A
magnetic
11.0
3RV23314EC10
3RV2331-4EC10
Circuit breaker, for starter combination, rated current 32 A, short-circuit rele
Circuit breaker size S2 for starter combination Rated current 32 A N-release 416 A screw terminal Standard switching capacity
4011209930308
Siemens
Circuit breaker size S2 for starter combination Rated current 32 A N-relea
magnetic
8.0
3RV21314DA10
3RV2131-4DA10
Circuit breaker, S2, motor protection, Class 10, A-release 18-25 A, short-circui
Circuit breaker size S2 for motor protection, CLASS 10 with overload relay function A-release 18...25 A N-release 325 A Screw terminal Standard switching capacity
4011209930544
Siemens
Circuit breaker size S2 for motor protection, CLASS 10 with overload relay
magnetic
6.0
Show compressed display (543 products)
Número de pedido3RV21314PA10
Últimos cambios04.05.2022 06:30:29
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
Order Number3RV21314PA10

ECLASS 14.0

27-37-04-01 Interruptor de potencia para protección de motor
apto para montaje en raíles estándarfalse
Tensión nominal máx. de funcionamiento Ue690
poder asignado de corte en cortocircuito en servicio Ics a 400 V, 50 Hz65000.0
Cantidad de contactos auxiliares normalmente cerrados0
Cantidad de contactos auxiliares normalmente abiertos0
Corriente nominal [In] para la especificación de pérdida de potencia36.0
Pérdida de potencia por polo, en función de la corriente [PlIp].6.7

ECLASS 11.0

27-37-04-01 Interruptor de potencia para protección de motor
Release systemmagnetic
Rated operating power with AC-3, 400 V19.0
rated permanent current36.0
Greatest value of overload release adjustment range36.00
suitable for mounting onto standard railsfalse
Device typeEinbaugerät Festeinbautechnik
Sensitive to phase failuretrue
Lowest value of setting range for overload tripper28.00
max. rated operating voltage Ue690
min. rated operating voltage690
rated service short-circuit breaking capacity Ics at 400 V, 50 Hz65000.0
Cantidad de contactos auxiliares normalmente cerrados0
Cantidad de contactos auxiliares normalmente abiertos0
Rated current [In] for the power loss specification36.0
Power loss per pole, current-dependent [PlIp]6.7
Pole number3
Diseño del elemento de activaciónToggle
Diseño de conexiónScrew connection
Conmutador auxiliar integrado disponible (sí/no)false
Disparador de tensión mínima integrado disponible (sí/no)false
Tipo de protección IPIP20

ECLASS 10.1

27-37-04-01 Interruptor de potencia para protección de motor
Release systemmagnetic
Rated operating power with AC-3, 400 V19.0
rated permanent current36.0
Greatest value of overload release adjustment range36.00
suitable for mounting onto standard railsfalse
Device typeEinbaugerät Festeinbautechnik
Sensitive to phase failuretrue
Lowest value of setting range for overload tripper28.00
max. rated operating voltage690
min. rated operating voltage690
rated service short-circuit breaking capacity Ics at 400 V, 50 Hz65000.0
Cantidad de contactos auxiliares normalmente cerrados0
Cantidad de contactos auxiliares normalmente abiertos0
Rated current [In] for the power loss specification36.0
Power loss per pole, current-dependent [PlIp]6.7
Pole number3
Tipo de servicioToggle
Diseño de conexiónScrew connection
Conmutador auxiliar integrado disponible (sí/no)false
Disparador de tensión mínima integrado disponible (sí/no)false
Tipo de protección IPIP20

ECLASS 9.1

27-37-04-01 Interruptor de potencia para protección de motor
Release systemmagnetic
Rated operating power with AC-3, 400 V19.0
Rated permanent current Iu36.0
Greatest value of overload release adjustment range36.00
suitable for mounting onto standard railsfalse
Device typeEinbaugerät Festeinbautechnik
Sensitive to phase failuretrue
Lowest value of setting range for overload tripper28.00
max. rated operating voltage690
min. rated operating voltage690
rated service short-circuit breaking capacity Ics at 400 V, 50 Hz65000.0
Descripción del tipo de producto3RV2
Cantidad de contactos auxiliares normalmente cerrados0
Cantidad de contactos auxiliares normalmente abiertos0
Rated current [In] for the power loss specification36.0
Power loss per pole, current-dependent [PlIp]6.7
Pole number3
Tipo de servicioToggle
Diseño de conexiónScrew connection
Conmutador auxiliar integrado disponible (sí/no)false
Disparador de tensión mínima integrado disponible (sí/no)false
Tipo de protección IPIP20

ETIM 10.0

EC000074 Motor protection circuit-breaker
Switch off techniquemagnetic
Rated operation power at AC-3, 400 V19.0
Rated permanent current Iu36.0
Overload release current setting36.00
Device constructionEinbaugerät Festeinbautechnik
Phase failure sensitivetrue
Rated operating voltage690
Number of poles3
Type of control elementToggle
Type of electrical connection of main circuitScrew connection
With integrated auxiliary switchfalse
With integrated under voltage releasefalse
Degree of protection (IP)IP20

ETIM 9.0

EC000074 Motor protection circuit-breaker
Switch off techniquemagnetic
Rated operation power at AC-3, 400 V19.0
Rated permanent current Iu36.0
Overload release current setting36.00
Device constructionEinbaugerät Festeinbautechnik
Phase failure sensitivetrue
Rated operating voltage690
Number of poles3
Type of control elementToggle
Type of electrical connection of main circuitScrew connection
With integrated auxiliary switchfalse
With integrated under voltage releasefalse
Degree of protection (IP)IP20

ETIM 8.0

EC000074 Motor protection circuit-breaker
Switch off techniquemagnetic
Rated operation power at AC-3, 400 V19.0
Rated permanent current Iu36.0
Overload release current setting36.00
Device constructionEinbaugerät Festeinbautechnik
Phase failure sensitivetrue
Rated operating voltage690
Number of poles3
Type of control elementToggle
Type of electrical connection of main circuitScrew connection
With integrated auxiliary switchfalse
With integrated under voltage releasefalse
Degree of protection (IP)IP20

ETIM 7.0

EC000074 Motor protection circuit-breaker
Switch off techniquemagnetic
Rated operation power at AC-3, 400 V19.0
Rated permanent current Iu36.0
Overload release current setting36.00
Device constructionEinbaugerät Festeinbautechnik
Phase failure sensitivetrue
Rated operating voltage690
Number of poles3
Type of control elementToggle
Type of electrical connection of main circuitScrew connection
With integrated auxiliary switchfalse
With integrated under voltage releasefalse
Degree of protection (IP)IP20