Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

A119B-1

Expand Table
1/5
PREVIEW
CNSORDERNO
CNSORDERNO
Model
MODEL
Material
MATERIAL
Finish
FINISH
Length
LENGTH [mm]
Function
FUNCTION
Color
COLOR
Locking Force
LOCKING_FORCE [N]
Ultimate Load
ULTIMATE_LOAD [N]
1
2
A119B-1
A119B-1
SUS304
Polished
102-112
Adjustable,Self lock
Silver
500
1500
A119B-2
A119B-2
SUS304
Polished
155-166
Adjustable,Self lock
Silver
800
2000
Show compressed display (2 products)
Número de pedidoA119B-1
ShorttextAdjustable & Safety Toggle Latch
Últimos cambios23.06.2025 09:28:09
Unidad

Clasificaciones

Por categorías

Hinge Bisagras
Fixture_System Sistema de fijación
Metal_Fitting Herraje
Control_Unit Elemento de control
Handle Agarradero
Screwing_Tool Herramientas de atornillado
Gripping_Technology Técnica de agarre

CNS

CNSERPBASE Object Properties
Add at least 2 products with