Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Engineered Plastic Plates / Glass Plates
CANY-T - Plastic Plates - Cast Nylon Standard, Standard Type
Misumi
Metric
Engineered Plastic Plates / Glass Plates
CANY-T - Plastic Plates - Cast Nylon Standard, Standard Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CANY-T-20-20-5
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Type Selection
TP
Grade
GR
Size Selection
SS
Finish
FSS
T Dimension Tolerance Selection
TTOLS
T Selection (0.1mm Increment for 6F and 2F)
T [mm]
AB Dimension Tolerance
ABTOLS
A 1mm Increment(0.5mm Increment for NT)
A [mm]
B 1mm Increment(0.5mm Increment for NT)
B [mm]
CRA Corner Radius
ALT3
CRA R 5mm Increment
R1 [mm]
CRB Corner Radius
ALT4
CRB R 5mm Increment
R2 [mm]
CRC Corner Radius
ALT5
1
CANY-T-20-20-5
Standard
Standard
Thin Size
Circular Sawing
Not available
5.0
Not available
20.0
20.0
w/o CRA (Corner Radius)
0
w/o CRB (Corner Radius)
0
w/o CRC (Corner Radius)
Show compressed display (1 configurable product)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Misumi
- CANY-T
Shorttext
Plastic Plates - Cast Nylon Standard, Standard Type
Últimos cambios
16.02.2024 08:54:39
Unidad
Palablras clave
Cast
Nylon
Plastic Plates
Standard
Standard Type
metric
Clasificaciones
CNS
CNSERPBASE Object Properties