Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CCS3522

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Cable Dia.
B [Pulgada]
Total Length
L [Pulgada]
Interface Type
IT
Gender
GEN
Body Style
BS
Compatible Cable
CC
Impedance
IMP [Ohms]
Maximum Frequency
MF
Body Material
BM
Mounting Method
MM
1
2
3
4
5
6
CCS022
Type C Straight Plug
0.200
1.600
C
Plug
Straight
310801
50
11 GHz
Brass
None
CCS122
Type C Straight Plug
0.200
1.370
C
Plug
Straight
311201/421201
50
11 GHz
Brass
None
CCS3522
Type C Straight Plug
0.130
1.375
C
Plug
Straight
352001
50
11 GHz
Brass
None
CCS522
Type C Straight Plug
0.200
1.370
C
Plug
Straight
432101/532101
50
11 GHz
Brass
None
CCS722
Type C Straight Plug
0.170
1.375
C
Plug
Straight
311901/3C142B/3C058A
50
11 GHz
Brass
None
CCS922
Type C Straight Plug
0.170
1.370
C
Plug
Straight
311501/311601/421601
50
11 GHz
Brass
None
Show compressed display (6 products)
Número de pedidoCCS3522
ShorttextType C Straight Plug for ECS Cable
Últimos cambios11.04.2024 06:24:23
Unidad
Palablras clave

Clasificaciones

CNS

CNSERPBASE Object Properties