Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
YIHEDA
yhd_fa
C4-Springs / Gas Springs
FHL34 - Nitrogen spring functional type • Pull groove type
YIHEDA
yhd_fa
C4-Springs / Gas Springs
FHL34 - Nitrogen spring functional type • Pull groove type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FHL34-A-18060-50
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
type
TYPE
Cylinder barrel material
MAT1
Piston rod material
MAT2
Front end material
MAT3
Cylinder barrel Surface treatment
SUR1
Piston rod Surface treatment
SUR2
Front end A Surface treatment
SUR3
Front end C、D Surface treatment
SUR4
Front end B Surface treatment
SUR5
Use gas
GAS
Service temperature
TEM
Front end shape
FS
specification
SP
1
|
FHL34-A-18060-50
FHL34
Broaching trough type
STKM11A
S45C
Q235
Black baking paint
Black nitriding
Color zinc plating
Chrome plating
White zinc plating
N2
-20°C~60°C
A
18060
Show compressed display (1 configurable product)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
YIHEDA
- FHL34
Shorttext
Nitrogen spring functional type • Pull groove type
Últimos cambios
25.11.2025 10:51:25
Unidad
Palablras clave
Automation
Electronic
Factory
Functional
Gallery
Nitrogen spring
Parts
Pull
Spring
groove type
type
Clasificaciones
CNS
CNSERPBASE Object Properties