Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Ganter
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 722.4 Indexing Plungers, Stainless Steel, for Welding, without Rest Position
GN 722.4 - Indexing Plungers, Stainless Steel, for Welding, with Rest Position, Type TU Round, with pull ring, unmounted
Ganter
...
GN 722.4 - Indexing Plungers, Stainless Steel, for Welding, with Rest Position, Type TU Round, with pull ring, unmounted
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Indexing Plunger, Stainless Steel GN 722.4-12-20-TU-A4
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
GANTER PARTNUMBER
PARTNUMBER
Position
POS
Pin -0,05/-0,25 Bore +0,2/+0,4
D1 [mm]
D2 [mm]
D3 [mm]
D4 [mm]
≈
L1 [mm]
L2 [mm]
L3 [mm]
L4 [mm]
L5 [mm]
Spring load initial / end
FEDERKRAFT [N]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
3
4
5
6
GN 722.4-8-20-TU-A4
deactivated
8
20
34
6
67.8
14
35
50.8
41.5
14 / 35
0.1260
73181900
YES
Product details
GN 722.4-10-20-TU-A4
deactivated
10
20
34
6
67.8
14
35
50.8
41.5
14 / 35
0.1290
73181900
YES
Product details
GN 722.4-12-20-TU-A4
deactivated
12
20
34
6
67.8
14
35
50.8
41.5
14 / 35
0.1330
73181900
YES
Product details
GN 722.4-14-20-TU-A4
deactivated
14
20
34
6
67.8
14
35
50.8
41.5
14 / 35
0.1380
73181900
YES
Product details
GN 722.4-16-30-TU-A4
deactivated
16
30
48
9
102.0
20
54
78.0
60.0
22 / 70
0.4650
73181900
YES
Product details
GN 722.4-20-30-TU-A4
deactivated
20
30
48
9
102.0
20
54
78.0
60.0
22 / 70
0.4830
73181900
YES
Product details
Show compressed display (6 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Ganter
- GN 722.4
Número de pedido
GN 722.4-12-20-TU-A4
Shorttext
Indexing Plungers, Stainless Steel, for Welding, with Rest Position, Type TU Round, with pull ring, unmounted
Últimos cambios
02.12.2025 12:18:19
Unidad
Palablras clave
Indexing
Indexing plungers
Machine parts
Stainless Steel
Type
blocking
elements
locking
pins
pull ring
rest position
round
unmounted
welding
Clasificaciones
By Functionality
BYFUNC_FIXING Fixing
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-10-01-90 Bulón, clavija (sin clasificación)
ECLASS 10.1
23-10-01-90 Bulón, clavija (sin clasificación)
ECLASS 10.0.1
23-10-01-90 Pin, peg (unspecified)
ECLASS 9.1
23-10-01-90 Bulón, clavija (sin clasificación)
ECLASS 9.0
23-10-01-90 Pin, peg (unspecified)
ECLASS 8.1
23-10-01-90 Pin, peg (unspecified)
ECLASS 8.0
23-10-01-90 Pin, peg (unspecified)
ECLASS 7.1
23-10-01-90 Pin, peg (unclassified)
ECLASS 7.0
23-10-01-90 Pin, peg (unclassified)
ECLASS 6.2
23-10-01-90 Pin, peg (unclassified)
ECLASS 6.1
23-10-01-90 Pin, peg (unclassified)
ECLASS 6.0
23-10-01-90 Pin, peg (unclassified)