Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HICW13-L30-M5-N5

Expand Table
EN
1/5
MAT
MAT
Surface Treatment
ST
code
CODE
code
CODE1 [mm]
B
B [mm]
L
L [mm]
M
M [mm]
N
N [mm]
G
G [mm]
H
H [mm]
F
F [mm]
E
E [mm]
C
C [mm]
L dimension tolerance alteration
LKC [mm]
Mlc
MLC [mm]
Nlc
NLC [mm]
Infotext
INFOTEXT
1
2
3
4
5
6
7
8
S45C
None
HICW
gudx
8
20.0
3
3
0
0
4
4
9.2
None
0.0
0.0
Dimensions
S45C
None
HICW
gudx
10
25.0
4
4
0
0
5
5
11.5
None
0.0
0.0
Dimensions
S45C
None
HICW
gudx
12
25.0
5
5
0
0
6
6
13.9
None
0.0
0.0
Dimensions
S45C
None
HICW
gudx
13
30.0
5
5
0
0
6
6
15.0
None
0.0
0.0
Dimensions
S45C
None
HICW
gudx
14
30.0
6
6
0
0
8
8
16.2
None
0.0
0.0
Dimensions
S45C
None
HICW
gudx
17
40.0
6
6
0
0
8
8
19.6
None
0.0
0.0
Dimensions
S45C
None
HICW
gudx
19
50.0
6
6
0
0
10
10
21.9
None
0.0
0.0
Dimensions
S45C
None
HICW
gudx
24
60.0
6
6
0
0
12
12
27.7
None
0.0
0.0
Dimensions
Show compressed display (8 configurable products)
ShorttextHEXAGONAL POSTSー MALE SCREWS TYPEー
Últimos cambios09.07.2024 10:00:35
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties