Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LD48AB-33.6

Expand Table
EN
1/5
CNSORDERNO
CNSORDERNO
Serial code
SC
type
TYPE
material
MATERIAL
surface treatment
SURFACE
specification
SPE
load
LOAD [kg]
reference weight
WEIGHT [kg/pcs]
INFOTEXT
INFOTEXT
1
2
LD48AB-33.6
LD48AB
Convex type·Screw + screw pass
ZDC
Spray (black light)
33.6
17.6
0.13
website
LD48AC-33.6
LD48AC
Convex type·Screw + screw pass
ZDC
Chrome plating
33.6
17.6
0.13
website
Show compressed display (2 products)
ShorttextZinc alloy butterfly hinge convex
Últimos cambios19.03.2025 09:16:23
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties