Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ABB - 1SFA611813R1000 + MEP3-0 Enclosure

Expand Table
EN
1/5
Product Id
PN
Extended Product Type
EXTTYPE
Invoice Description
INVDES
Type
TYPE
S/N Code Number
SN
Description
DES
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Number of command positions
EF001372
Construction type housing
EF004008
1
2
1SFA611813R1000
MEP3-0
MEP3-0 Enclosure
MEP3-0
1SFA611813R1000
ENCLOSURE 3-POS#MEP3-0
ENCLOSURE 3-POS#MEP3-0
MEP3-0 Enclosure isthree seats empty grey pastic enclosure This enclosure can fit both modular and compact range. Modular range can be with the unique possibility to mount up to 5 contact blocks assigned to one operator. Degree of protection: IP66 UL/NEMAtype 1, 3R, 4, 4X, 12, 13
7320500312674
1SFA611813R1000
ABB
3
Surface mounting housing
1SFA611813L1000
MEP3-0-L
MEP3-0-L Enclosure
MEP3-0-L
1SFA611813L1000
ENCLOSURE 3-POS#MEP3-0-L
ENCLOSURE 3-POS#MEP3-0-L
MP1MP2MP3MP4MPM1KP6M2SS1M2SS2M2SS3M2SS4M2SS5M2SS6M3SS1M3SS2M3SS3M3SS4M3SS5M3SS6M3SS7M3SS8M3SSC1M3SSC2M3SSC3M3SSC4M3SSC5M3SSC6M3SSC7M3SSC8M2SSK1M2SSK2M2SSK3M2SSK4M3SSK1M3SSK2M3SSK3MTS1MTS2MTS3MJSCP1CP2CP3CP4CP11CP12CP33C2SS1C2SS2C2SS3CPM3CLCL2CB1CP6P9MPP9MSP9MEP9MLP9MMP9MCP9MSCP9MPS
7320500362297
1SFA611813L1000
ABB
Show compressed display (2 products)
Número de pedido1SFA611813R1000
ShorttextENCLOSURE 3-POS#MEP3-0
LongtextMEP3-0 Enclosure isthree seats empty grey pastic enclosure This enclosure can fit both modular and compact range. Modular range can be with the unique possibility to mount up to 5 contact blocks assigned to one operator. Degree of protection: IP66 UL/NEMAtype 1, 3R, 4, 4X, 12, 13
Últimos cambios07.08.2024 13:51:28
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
Order Number1SFA611813R1000
Description longMEP3-0 Enclosure isthree seats empty grey pastic enclosure This enclosure can fit both modular and compact range. Modular range can be with the unique possibility to mount up to 5 contact blocks assigned to one operator. Degree of protection: IP66 UL/NEMAtype 1, 3R, 4, 4X, 12, 13
Description shortENCLOSURE 3-POS#MEP3-0
Product websitehttps://new.abb.com/products/ABB1SFA611813R1000
Customs Tariff Number85369001
GTIN-Code7320500312674

ECLASS 14.0

27-37-12-05 Caja para equipo de comando y señalización

ECLASS 13.0

27-37-12-05 Caja para equipo de comando y señalización
width0.181
height0.061
depth0.075
Diámetro de las aberturas22
Cantidad de centros de control3
Material de la cajaPlastic
Forma de construcción de la cajaSurface mounting housing
Tipo de protección IPIP66
Degree of protection (NEMA)4X

ECLASS 12.0

27-37-12-05 Caja para equipo de comando y señalización
Ancho0.181
Altura0.061
Profundidad0.075
Diámetro de las aberturas22
Cantidad de centros de control3
Material de la cajaPlastic
Forma de construcción de la cajaSurface mounting housing
Tipo de protección IPIP66
protection type (NEMA)4X

ETIM 10.0

EC000200 Enclosure for control circuit devices
Width0.181
Height0.061
Depth0.075
Diameter openings22
Number of command positions3
Material housingPlastic
Construction type housingSurface mounting housing
Degree of protection (IP)IP66
Degree of protection (NEMA)4X

ETIM 9.0

EC000200 Enclosure for control circuit devices
Width0.181
Height0.061
Depth0.075
Diameter openings22
Number of command positions3
Material housingPlastic
Construction type housingSurface mounting housing
Degree of protection (IP)IP66
Degree of protection (NEMA)4X

ETIM 8.0

EC000200 Enclosure for control circuit devices
Width0.181
Height0.061
Depth0.075
Diameter openings22
Number of command positions3
Material housingPlastic
Construction type housingSurface mounting housing
Degree of protection (IP)IP66
Degree of protection (NEMA)4X