Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Oil Free Bushings
MHUTW, MHUTW-S - Oil Free Bushing Housing Units - Tall Block - Double
Misumi
Metric
Oil Free Bushings
MHUTW, MHUTW-S - Oil Free Bushing Housing Units - Tall Block - Double
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MHUTW13
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Type Selection
TS
Material of Housing
MATH
Material oh Bushing
MATB
Surface Treatment
ST
dr
DDRR [mm]
dr Tolerance
DDRRTOL [mm]
h
HH [mm]
W
W [mm]
H
H [mm]
L
L [mm]
D
D [mm]
L1
L1 [mm]
L2
L2 [mm]
T
T [mm]
M1
M1
M2
M2
dxt
DDTT [mm]
1
2
3
4
5
6
7
MHUTW10
no Seal
Aluminum Alloy
High Tensile Brass Alloy
Clear Anodizing
10
+0.028/+0
19
26
32
62
15
36
50
6
M6
M5
8x 6 (for M4 Bolt)
MHUTW12
no Seal
Aluminum Alloy
High Tensile Brass Alloy
Clear Anodizing
12
+0.034/+0
20
28
34
62
17
36
50
6
M6
M5
8x 6 (for M4 Bolt)
MHUTW13
no Seal
Aluminum Alloy
High Tensile Brass Alloy
Clear Anodizing
13
+0.034/+0
25
30
43
68
18
42
55
7
M6
M6
9x 7 (for M5 Bolt)
MHUTW16
no Seal
Aluminum Alloy
High Tensile Brass Alloy
Clear Anodizing
16
+0.034/+0
27
36
49
78
22
52
65
7
M6
M6
9x 7 (for M5 Bolt)
MHUTW20
no Seal
Aluminum Alloy
High Tensile Brass Alloy
Clear Anodizing
20
+0.034/+0
31
42
54
85
28
58
70
8
M8
M8
11x 8 (for M6 Bolt)
MHUTW25
no Seal
Aluminum Alloy
High Tensile Brass Alloy
Clear Anodizing
25
+0.034/+0
37
52
65
120
34
80
100
9
M10
M10
14x 10 (for M8 Bolt)
MHUTW30
no Seal
Aluminum Alloy
High Tensile Brass Alloy
Clear Anodizing
30
+0.034/+0
40
58
71
128
40
90
110
9
M10
M10
14x 10 (for M8 Bolt)
Show compressed display (7 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Misumi
- MHUTW, MHUTW-S
Shorttext
Oil Free Bushing Housing Units - Tall Block - Double
Últimos cambios
29.11.2024 04:06:11
Unidad
Palablras clave
Block
Bushing
Double
Housing Units
Oil Free
metric
Clasificaciones
CNS
CNSERPBASE Object Properties