
Create a simple sketch to find similar parts



| Número de pedido | 1SBH131005R8844 |
| Shorttext | NFC44EK-88 230-240V50Hz 240-260V60Hz Contactor Relay |
| Longtext | The NFC44EK-88 is a contactor relay with 8 auxiliary contacts (4 N.O + 4 N.C) and Push-In terminals, used to switch auxiliary and control circuits. Within the AF platform, NFC contactors offer an optimized operating time for AC controlled applications with electromagnetic coil (control voltage : 230 … 240 V AC 50 Hz / 240 … 260 V AC 60 Hz). NFC contactors have a block type design and can be easily extended with add-on auxiliary contact blocks and a wide range of additionnal accessories. |
| Últimos cambios | 07.08.2024 13:46:26 |
| Unidad |