Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

M3-SE4-SE8--

Expand Table
ES
1/5
Código
CODE
Tamaño elevador a husillo
SIZE
Ød1
D1 [mm]
Ød2
D2 [mm]
Ød3
D3 [mm]
ØD
DD [mm]
ØD tolerancias
DDTOL [mm]
b1
B1 [mm]
b1 tolerancias
B1TOL [mm]
b2
B2 [mm]
h
H [mm]
h1
H1 [mm]
h2
H2 [mm]
H3 [mm]
H
HH [mm]
M1
M1
M2
M2
W
W [mm]
α
A [°]
Peso
WEIGHT [kg]
Protección anticorrosión
AP
1
2
3
4
5
6
7
M1-SE4-SE8--
M1
34
17.5
22
12
0/-0,008
10
0/-0,12
8
67.0
50
7
17.5
23
M12
M5
19
11
0.10
Standard: C2 Medium. RAL 7024 (Graphite grey)
M2-SE4-SE8--
M2
40
21.0
26
15
0/-0,008
12
0/-0,12
10
81.0
61
8
20.0
30
M14
M6
22
8
0.18
Standard: C2 Medium. RAL 7024 (Graphite grey)
M3-SE4-SE8--
M3
53
27.5
35
20
0/-0,010
16
0/-0,12
13
103.5
77
10
27.0
40
M20x1,5
M8
32
9
0.40
Standard: C2 Medium. RAL 7024 (Graphite grey)
M4-SE4-SE8--
M4
73
40.0
50
30
0/-0,010
22
0/-0,12
19
146.5
110
15
37.0
56
M30x2
M8
41
6
1.00
Standard: C2 Medium. RAL 7024 (Graphite grey)
M5-SE4-SE8--
M5
82
47.0
58
35
0/-0,012
25
0/-0,12
21
166.0
125
15
42.0
60
M36x3
M10
50
6
1.50
Standard: C2 Medium. RAL 7024 (Graphite grey)
J1-SE4-SE8--
J1
112
68.0
75
50
0/-0,012
35
0/-0,12
30
216.0
160
20
59.0
68
M45x3
M10
68
6
3.70
Standard: C2 Medium. RAL 7024 (Graphite grey)
Jseries-SE4-SE8--
Jseries
135
78.0
88
60
0/-0,015
44
0/-0,12
37
242.5
175
20
75.0
70
M52x3
M12
78
6
6.40
Standard: C2 Medium. RAL 7024 (Graphite grey)
Show compressed display (7 configurable products)
ShorttextBola
Últimos cambios20.04.2023 15:20:39
Unidad
Palablras clave

Clasificaciones

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties