Béné Inox 652933-15

Expand Table
EN
1/5
Référence
REF
DN [mm]
DNP [pouce]
D [mm]
F1 [pouce]
F2 [pouce]
L1 [mm]
L2 [mm]
L3 [mm]
S [mm]
POIDS [kg]
1
2
3
4
5
6
7
8
9
652933-6
6
1/8"
5.5
G 1/8"
NPT 1/8"
23.5
9.0
9.0
13
0.013
652933-8
8
1/4"
7.5
G 1/4"
NPT 1/4"
29.0
11.0
12.0
17
0.026
652933-10
10
3/8"
10.0
G 3/8"
NPT 3/8"
29.5
11.5
12.0
19
0.036
652933-15
15
1/2"
14.5
G 1/2"
NPT 1/2"
35.5
14.5
15.0
24
0.055
652933-20
20
3/4"
20.0
G 3/4"
NPT 3/4"
40.0
16.5
16.5
30
0.083
652933-25
25
1"
25.0
G 1"
NPT 1"
46.0
19.0
19.0
36
0.144
652933-32
32
1"1/4
32.0
G 1"1/4
NPT 1"1/4
52.5
22.0
22.0
46
0.257
652933-40
40
1"1/2
39.0
G 1"1/2
NPT 1"1/2
54.0
22.0
22.0
50
0.272
652933-50
50
2"
50.0
G 2"
NPT 2"
62.0
25.0
25.0
65
0.468
Show compressed display (9 products)
Número de pedidobene_inox_652933-15
ShorttextAdaptateur Mâle ISO 228-1 / Mâle NPT Gaz cylindrique / NPT Inox 316L
Últimos cambios19.06.2025 13:42:54
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties

Standards

ISO-2x-22x-ISO 228 ISO 228