Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
Structural Shapes
5035, 5036, 5036-Black, 5040, 5041, 5041-Black, 5045, 5046. 5046-Black - Aluminum Tube
80/20
Inch
Structural Shapes
5035, 5036, 5036-Black, 5040, 5041, 5041-Black, 5045, 5046. 5046-Black - Aluminum Tube
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
5035-144
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material
MAT
Finish
FIN
A
A [Pulgada]
B
B [Pulgada]
Length Type Selection
LS
Length (0.005 Inch Increment for Custom Length Type)
L [Pulgada]
Weight Per Foot
W [lbs.]
Cut to Length Part No.
CTL
1
2
3
5035
6061-T6 Alloy
Clear Anodized
1.000
0.125
Stock Length
144.000
.405
7205
5040
6061-T6 Alloy
Clear Anodized
1.500
0.125
Stock Length
144.000
.630
7210
5045
6061-T6 Alloy
Clear Anodized
2.000
0.125
Stock Length
144.000
.930
7213
Show compressed display (3 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
80/20
- 5035, 5036, 5036-Black, 5040, 5041, 5041-Black, 5045, 5046. 5046-Black
Número de pedido
5035
Shorttext
Aluminum Tube
Últimos cambios
09.11.2023 07:08:30
Unidad
Palablras clave
Aluminum Tube
Inch
Clasificaciones
CNS
CNSERPBASE Object Properties