Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Anschlagpuffer GN254-32-M8-10-55

Expand Table
1/5
ARTNR
D1 [mm]
Thread
D2
Length l
L [mm]
D3 [mm]
H [mm]
S [mm]
Spring rate ≈ Hardness 55
F [N/mm]
max. load Hardness 55
MAXB [N]
max. travel ≈
MAXF [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
GN254-25-M6-25-40
25
M6
25
16.5
20.5
2
82
430
5.25
0.0180
40169991
YES
GN254-25-M6-8-55
25
M6
8
16.5
20.5
2
82
430
5.25
0.0160
40169991
YES
GN254-25-M6-12-55
25
M6
12
16.5
20.5
2
82
430
5.25
0.0170
40169991
YES
GN254-25-M6-25-55
25
M6
25
16.5
20.5
2
82
430
5.25
0.0180
40169991
YES
GN254-25-M6-8-70
25
M6
8
16.5
20.5
2
82
430
5.25
0.0160
40169991
YES
GN254-25-M6-12-70
25
M6
12
16.5
20.5
2
82
430
5.25
0.0170
40169991
YES
GN254-25-M6-25-70
25
M6
25
16.5
20.5
2
82
430
5.25
0.0191
40169991
YES
GN254-32-M8-10-40
32
M8
10
21.0
26.0
2
140
910
6.50
0.0310
40169991
YES
GN254-32-M8-16-40
32
M8
16
21.0
26.0
2
140
910
6.50
0.0340
40169991
YES
GN254-32-M8-30-40
32
M8
30
21.0
26.0
2
140
910
6.50
0.0380
40169991
YES
GN254-32-M8-10-55
32
M8
10
21.0
26.0
2
140
910
6.50
0.0310
40169991
YES
GN254-32-M8-16-55
32
M8
16
21.0
26.0
2
140
910
6.50
0.0340
40169991
YES
GN254-32-M8-30-55
32
M8
30
21.0
26.0
2
140
910
6.50
0.0380
40169991
YES
GN254-32-M8-10-70
32
M8
10
21.0
26.0
2
140
910
6.50
0.0310
40169991
YES
GN254-32-M8-16-70
32
M8
16
21.0
26.0
2
140
910
6.50
0.0340
40169991
YES
GN254-32-M8-30-70
32
M8
30
21.0
26.0
2
140
910
6.50
0.0380
40169991
YES
GN254-38-M8-10-40
38
M8
10
24.5
32.0
2
125
1200
9.50
0.0470
40169991
YES
GN254-38-M8-16-40
38
M8
16
24.5
32.0
2
125
1200
9.50
0.0500
40169991
YES
GN254-38-M8-30-40
38
M8
30
24.5
32.0
2
125
1200
9.50
0.0540
40169991
YES
Show compressed display (45 products)
Número de pedidoGN254-32-M8-10-55
ShorttextBuffer, with threaded stud, Blunt conical shape
Últimos cambios22.05.2023 11:01:12
Unidad

Clasificaciones

By Functionality

BYFUNC_DAMPING Damping

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-18-90-90 Amortiguador de vibraciones (otros, sin clasificación)

ECLASS 10.1

23-18-90-90 Amortiguador de vibraciones (otros, sin clasificación)

ECLASS 10.0.1

23-18-90-90 Vibration damper (other, unspecified)

ECLASS 9.1

23-18-90-90 Amortiguador de vibraciones (otros, sin clasificación)

ECLASS 9.0

23-18-90-90 Vibration damper (other, unspecified)

ECLASS 8.1

23-18-90-90 Vibration damper (other, unspecified)

ECLASS 8.0

23-18-90-90 Vibration damper (other, unspecified)

ECLASS 7.1

23-18-90-90 Vibration damper (other, unclassified)

ECLASS 7.0

23-18-90-90 Vibration damper (other, unclassified)

ECLASS 6.2

23-18-90-90 Vibration damper (other, unclassified)

ECLASS 6.1

23-18-90-90 Vibration damper (other, unclassified)

ECLASS 6.0

23-18-90-90 Vibration damper (other, unclassified)

ECLASS 5.1

23-18-90-90 Amortiguador de vibraciones (otros, sin clasificación)

ETIM 10.0

EC011696 Vibration damper