Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3369

Expand Table
EN
1/5
Part No.
PN
Series
SERIES
Finish
FIN
Weight
W [lbs.]
bolt thread
THRD
bolt length
BL [Pulgada]
1
2
3369
10 Series
Zinc Casting w/ Lacquer Finish
.041
10-32
1.000
3370
15 Series
Zinc Casting w/ Lacquer Finish
.145
5/16-18
1.750
Show compressed display (2 configurable products)
Número de pedido3369
ShorttextButt Fasteners
Últimos cambios20.05.2021 05:17:54
Unidad
Palablras clave

Clasificaciones

CNS

CNSERPBASE Object Properties
Order Number3369