Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Cylinders / Cylinder Components / Connecting Components
C-MSPGN - C-VALUE Pressure Gauge - Embedded Type Pressure Table
Misumi
...
Cylinders / Cylinder Components / Connecting Components
C-MSPGN - C-VALUE Pressure Gauge - Embedded Type Pressure Table
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
C-MSPGN5
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
No.
NO
Biggest Pressure Range Selection
BPS
A
A [mm]
B
B [mm]
C
C [mm]
D(R)
D
E
E [mm]
1
2
3
C-MSPGN5
5
-
33
20
34.0
1/8
6.0
C-MSPGN10
10
-
42
23
38.0
1/8
4.5
C-MSPGN20
20
-
53
26
45.7
1/4
7.4
Show compressed display (3 configurable products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Misumi
- C-MSPGN
Shorttext
C-VALUE Pressure Gauge - Embedded Type Pressure Table
Últimos cambios
29.11.2024 04:28:19
Unidad
Palablras clave
Embedded Type
Pressure
Pressure Gauge
Table
metric
Clasificaciones
CNS
CNSERPBASE Object Properties
Type Code
C-MSPGN5