Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Bosch Rexroth
Industrial Hydraulics
Valves
Isolator and shuttle valves
Check valves
S - Check valve
Bosch Rexroth
Industrial Hydraulics
Valves
Isolator and shuttle valves
Check valves
S - Check valve
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
S6A00-1X/450J3
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
ORDERNO
Material number
MN
Type
TYPE
Size
SIZE
Threaded connection
CONNECTIONTYPE
Cracking pressure
CP [bar]
Component series
SERIES
Operating pressure
OP
Corrosion resistance
CR
Piston bore
PB [mm]
Connection thread
CT
Datasheet
RNR
1
S6A00-1X/450J3
R901454043
S: Isolator valve
6: Size 6
A: Threaded connection
00: 0 bar (without spring)
1X: Component series 10 … 19 (10 … 19: unchanged installation and connection dimensions)
450: Maximum operating pressure 450 bar
J3: Improved corrosion protection (240 h salt spray test according to EN ISO 9227)
Without piston bore
Pipe thread "G" according to ISO 228-1
RE20378
Show compressed display (1 configurable product)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Bosch Rexroth
- S
Número de pedido
R901454043
Shorttext
Check valve
Últimos cambios
31.07.2025 09:05:20
Unidad
Palablras clave
Check valve
Check valves
Industrial Hydraulics
Isolator
Valves
shuttle valves
Clasificaciones
Por categorías
Fluid_Technology Fluídica
Hydraulics Hidráulica
Pump Bomba
Valve Válvula
Cylinder Cilindro
CNS
CNSERPBASE Object Properties