Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Draft Seal
COMMERCIAL THRESHOLDS
Draft Seal
COMMERCIAL THRESHOLDS
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
DS601TBA
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
Vista previa de la imagen
PREVIEWPERLINE
ORDERNO
description finishes available
DESCRIPTION_FINISHES_AVAILABLE
dimensions (h x w)
DIMENSIONS__H_X_W_
name
NAME
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
DS666HA
Aluminum heavy duty, mill finish
12” x 6”
DS666HA
DS777HA
Aluminum heavy duty, mill finish
12” x 7”
DS777HA
ds177x4
Extruded aluminum mill finish
12” x 4-316”
ds177x4
ds177x5
Extruded aluminum mill finish
12” x 5-532”
ds177x5
ds177x6
Extruded aluminum mill finish
12” x 6-316”
ds177x6
ds277x6
Extruded aluminum mill finish
12” x 6-38”
ds277x6
DS277X7
Extruded aluminum mill finish
12” x 7-38”
DS277X7
DS277X8
Extruded aluminum mill finish
12” x 8-38”
DS277X8
DS401TBA
Aluminum mill finish w vinyl thermal break
12” x 4-316”
DS401TBA
DS501TBA
Aluminum mill finish w vinyl thermal break
12” x 5-532”
DS501TBA
DS601TBA
Aluminum mill finish w vinyl thermal break
12” x 6-18”
DS601TBA
DS602TBA
Aluminum mill finish w vinyl thermal break
12” x 6-316”
DS602TBA
DS701TBA
Aluminum mill finish w vinyl thermal break
12” x 7-532”
DS701TBA
DS801TBA
Aluminum mill finish w vinyl thermal break
12” x 8-316”
DS801TBA
DS603TBA
Aluminum mill finish w 2 thermal breaks
12” x 6-14”
DS603TBA
DS703TBA
Aluminum mill finish w 2 thermal breaks
12” x 7-14”
DS703TBA
DS803TBA
Aluminum mill finish w 2 thermal breaks
12” x 8-14”
DS803TBA
DS804TBA
Aluminum mill finish w 2 thermal breaks
12” x 8-14”
DS804TBA
DS903TBA
Aluminum mill finish w 2 thermal breaks
12” x 9-14”
DS903TBA
Show compressed display (96 products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Draft Seal
- COMMERCIAL THRESHOLDS
Número de pedido
DS601TBA
Últimos cambios
27.07.2020 05:39:49
Unidad
Palablras clave
Draft
Seal
Clasificaciones
CNS
CNSERPBASE Object Properties