Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Control butterfly valve PP, inside diameter = 160 - 10036688(LOD=M-300)

Expand Table
EN
1/5
Article number
CNSORDERNO [mm]
LOD Destination
LODDEST
LOD Level
LODLEVEL
Material
CNSMAT
Color
FAR
Diameter
DA [mm]
Total length
LGES [mm]
Length
L [mm]
Length
L1 [mm]
Engine mounting plate length
A [mm]
Engine mounting plate width
C [mm]
19|HoKa PE control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 225 mm with sockets, 4th generation
20|HoKa PE control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 250 mm with sockets, 4th generation
21|HoKa PE control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 280 mm with sockets, 4th generation
22|HoKa PE control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 315 mm with sockets, 4th generation
23|HoKa PE control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 355 mm with sockets, 4th generation
24|HoKa PE control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 400 mm with sockets, 4th generation
25|HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 110 mm with sockets, 4th generation
26|HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 125 mm with sockets, 4th generation
27|HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 140 mm with sockets, 4th generation
28|HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 160 mm with sockets, 4th generation
29|HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 180 mm with sockets, 4th generation
30|HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 200 mm with sockets, 4th generation
31|HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 225 mm with sockets, 4th generation
32|HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 250 mm with sockets, 4th generation
33|HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 280 mm with sockets, 4th generation
34|HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 315 mm with sockets, 4th generation
35|HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 355 mm with sockets, 4th generation
36|HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 400 mm with sockets, 4th generation
10036585
Mechanical
High
PE
black
200
170
50
70
180
92
10036586
Mechanical
High
PE
black
225
170
50
70
180
92
10036587
Mechanical
High
PE
black
250
170
50
70
180
92
10036588
Mechanical
High
PE
black
280
170
50
70
180
92
10036589
Mechanical
High
PE
black
315
170
50
70
180
92
10036590
Mechanical
High
PE
black
355
175
50
75
180
92
10036591
Mechanical
High
PE
black
400
180
50
80
180
92
10036685
Mechanical
High
PP
RAL 7032
110
155
40
75
180
92
10036686
Mechanical
High
PP
RAL 7032
125
150
40
70
180
92
10036687
Mechanical
High
PP
RAL 7032
140
150
40
70
180
92
10036688
Mechanical
High
PP
RAL 7032
160
150
40
70
180
92
10036689
Mechanical
High
PP
RAL 7032
180
170
50
70
180
92
10036690
Mechanical
High
PP
RAL 7032
200
170
50
70
180
92
10036691
Mechanical
High
PP
RAL 7032
225
170
50
70
180
92
10036692
Mechanical
High
PP
RAL 7032
250
170
50
70
180
92
10036693
Mechanical
High
PP
RAL 7032
280
170
50
70
180
92
10036694
Mechanical
High
PP
RAL 7032
315
170
50
70
180
92
10036695
Mechanical
High
PP
RAL 7032
355
175
50
75
180
92
10036696
Mechanical
High
PP
RAL 7032
400
180
50
80
180
92
Show compressed display (56 configurable products)
Número de pedido10036688
ShorttextControl/shut-off damper incl. seal, prepared for servomotor, with sleeve on both sides, version 2 in pipe direction
Últimos cambios05.02.2025 09:20:51
Unidad